Keysight E4991A
RF Impedance/Material Analyzer
Keysight E4991A
RF Impedance/Material Analyzer
USD 24,524.00
List Price USD 61,310.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight E4991A USD 24,524.00
From
USD 24,524.00 Save 60%
001 | ADD DC BIAS | Installed |
1D5 | HIGH STABILITY FREQUENCY REFERENCE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
Basic accuracy
- +/- 0.8 % basic accuracy
Sweep parameters
- Frequency: 1 MHz to 3 GHz
- Oscillator level: Up to 1 dBm/0.5 Vrms/10 mArms
- DC bias level (Option E4991A-001): +/- 40V or +/- 50 mA
More features
- Windows-styled user interface
- Built-in VBA programming function
- Data transfer through LAN interface
Versatile measurement options
- Dielectric/magnetic material measurement (Option E4991A-002)
- Reliable on-wafer measurement (Option E4991A-010)
- Temperature characteristic measurement (Option E4991A-007)
The E4991A RF impedance/material analyzer offers ultimate impedance measurement performance and powerful built in analysis function. It will provide innovations in R&D of components and circuit designers who evaluate components in the range of 3 GHz. The E4991A uses an RF-IV technique, as opposed to the reflection measurement technique, for more accurate impedance measurement over wide impedance range. Basic impedance accuracy is +/-0.8%. High Q accuracy enables low-loss component analysis. The internal synthesizer sweeps frequency from 1 MHz to 3 GHz with 1 mHz resolution.
Material evaluation
The E4991A provides the total dielectric/magnetic material measurement solutions in wide frequency range (1 MHz to 1 GHz).
On-wafer measurement
The E4991A-010, Probe Station Connection Kit, enables us to easily connect the Keysight E4991A to a RF probe system from Cascade Microtech for making on-wafer impedance measurements.
Temperature characteristic evaluation
The temperature characteristic test kit, the E4991A-007, is a new solution of temperature characteristic measurement for components and materials. This option provides highly accurate temperature characteristic analysis capability within the wide temperature range from - 55°C to + 150°C with a powerful temperature drift compensation function.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.