Save Big on Keysight Used MXR608A Signal Generator – Guaranteed High-Performance!
Meet Deadlines with Fast, Reliable Gear
✔ Technical Consulting through Keysightcare
✔ Reliable OEM Expertise
✔ Countless Customization Options
Key Specifications
Number of Built-In Channels 4 | Dynamic Range 108 dB | Minimum Frequency 0 Hz | Maximum Frequency 6 GHz |
Advanced Technical Capabilities of MXR608A:
- Cutting-Edge Integration: The MXR608A Infiniium MXR-Series by Keysight Technologies offers state-of-the-art integration features, ensuring seamless compatibility with a variety of engineering systems. This 8-in-1 instrument integration includes dedicated inputs for Waveform Generators and measurement tools, enhancing standard measurements across complex designs.
- Efficient Workflow Enhancement: With the MXR608A, engineers can streamline their processes, reducing time spent on setup and calibration while leveraging faster test speeds for ASIC-accelerated testing.
Unparalleled Performance and User Experience
- High-Speed Processing: Experience faster data processing and real-time results, ensuring your projects stay on schedule with maximum memory and memory per channel that supports high-performance tasks. The MXR608A Infiniium features up to 6 GHz bandwidth and 16 GSa/s sample rate, allowing for accurate measurements and detailed analysis.
- User-Friendly Interface: The MXR608A is designed with the engineer in mind, offering an intuitive interface that reduces the learning curve and boosts productivity through software options and channel upgrades.
Why Engineers Trust the Keysight MXR608A
- Reliability You Can Count On: Our units undergo rigorous testing to make sure they perform consistently under various conditions, making the Infiniium UXR-Series an ideal choice for reliable performance.
- Cost-Effective Solutions: With the MXR608A, you're not just investing in a unit; you're investing in a long-term solution that offers great value for money, helping to avoid costly downtime.
- Dedicated Customer Support: Our team of experts is always on standby, ready to assist with any queries or issues you might have.
- Fact: 78% of customers lose more than 25k USD a day due to equipment failures. Don't be part of that statistic. Invest in the Keysight Technologies MXR608A and ensure consistent, reliable performance with cutting-edge technology and support.
Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
What are the key features of the MXR608A Signal Generator?
The Keysight Technologies MXR608A Signal Generator offers:
- 8 built-in analog channels for versatile testing applications
- Dynamic range of 108 dB for high-quality signal generation
- Frequency range from 0 Hz to 6 GHz, making it suitable for a variety of testing scenarios
- High-speed processing capabilities with sample rates up to 16 GSa/s
Its intuitive interface improves usability for engineers using Infiniium MXR-Series oscilloscopes.
How does the MXR608A improve workflow efficiency for engineers?
The MXR608A improves workflow efficiency by:
- Streamlining setup and calibration processes
- Leveraging faster test speeds for ASIC testing, which is crucial in the development of Infiniium MXR-Series Real-Time Oscilloscopes
- Integrating seamlessly with various engineering systems, allowing for collaboration across dozens of hardware components
This reduces time spent on measurements and increases productivity.
What types of customization options are available for the MXR608A?
Customization options for the MXR608A include:
- Configuration to meet specific testing needs tailored for various applications
- Additional features that can be integrated at extra cost, enhancing the functionality of the Keysight Infiniium
- Limited customization for certain used models, which may have restrictions based on their previous configurations
Check with our eStore team for specific customization queries.
Are there any specific testing capabilities unique to the MXR608A?
The MXR608A provides unique testing capabilities such as:
- Advanced measurement features for accurate analysis, including RLM measurements
- Better performance with its 8-in-1 instrument integration, making it a versatile tool for engineers
- Compatibility with a variety of waveform generators and measurement tools, supporting complex design evaluations
These features support intricate interactions in testing scenarios.
How does the MXR608A compare to other models in the Infiniium series?
The MXR608A differs from other Infiniium MXR-Series models by:
- Offering a broader dynamic range and frequency coverage, catering to diverse engineering needs.
- Faster processing speeds for quicker data results, essential for high-performance applications.
- Specific integrations tailored for unique testing scenarios, providing flexibility in measurement.
These advantages make it a preferred choice for engineers.
How does the MXR608A handle advanced measurements?
The MXR608A handles advanced measurements through:
- High bandwidth support for accurate results, essential for detailed analysis.
- Efficient memory usage with standard memory depth for complex data processing.
- Integrated features that improve measurement accuracy, vital for high-precision applications.
This ensures detailed and reliable analysis.
Can the MXR608A be used for RF testing?
Yes, the MXR608A is suitable for RF testing, providing:
- Reliable performance across a wide frequency range, ideal for various RF applications
- Capabilities for precise signal generation and analysis, improving testing precision
- Robust features that support various RF applications, making it an excellent tool for RF engineers
What industries commonly use the MXR608A?
The MXR608A is commonly used in industries such as:
- Telecommunications
- Aerospace and defense
- Automotive
- Consumer electronics
These sectors benefit from its advanced testing capabilities.
What is the difference between the MXR608A and the E5071C?
Key differences include:
- The MXR608A focuses on signal generation, while the E5071C is primarily a network analyzer.
- The MXR608A offers a higher frequency range and dynamic range for more complex testing scenarios.
- Different application focuses, catering to distinct engineering needs in signal generation and network analysis.
Both are valuable tools depending on the testing requirements.
How does Keysight ensure the quality of its used equipment?
Keysight ensures quality by:
- Conducting rigorous testing on all used equipment, including the Keysight Infiniium.
- Providing detailed reports on performance and condition for customer transparency.
- Offering warranties and support for reliability, which assures customers of dependable performance.
This commitment ensures confidence in purchasing used equipment.