Keysight N9952B
FieldFox Handheld Microwave Analyzer / 300 kHz to 50 GHz
Keysight N9952B
FieldFox Handheld Microwave Analyzer / 300 kHz to 50 GHz
USD 58,872.25
List Price USD 235,489.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N9952B USD 58,872.25
From
USD 58,872.25 Save 75%
License key for options: 010, 030, 208, 209, 210, 211, 212, 215, 233, 235, 236, 238, 302, 307, 308, 309, 310, 312, 330, 350, 351, 352, 353, 355, 356, 358, 360, 361, 370, 371, 377, 378, 390, 391 and B10 will be provided via email.
010 | VECTOR NETWORK ANALYZER TIME DOMAIN | Installed |
030 | REMOTE CONTROL CAPABILITY | Installed |
208 | USB POWER SENSOR MEASUREMENTS VERSUS FREQUENCY | Installed |
209 | EXTENDED RANGE TRANSMISSION ANALYSIS (ERTA) | Installed |
210 | VECTOR NETWORK ANALYZER TRANSMISSION/REFLECTION | Installed |
211 | VECTOR NETWORK ANALYZER FULL 2-PORT S-PARAMETERS | Installed |
212 | 1-PORT MIXED-MODE S-PARAMETERS | Installed |
215 | TDR CABLE MEASUREMENTS | Installed |
233 | SPECTRUM ANALYZER | Installed |
235 | PRE-AMPLIFIER | Installed |
236 | INTERFERENCE ANALYZER AND SPECTROGRAM | Installed |
238 | SPECTRUM ANALYZER TIME GATING | Installed |
302 | USB POWER SENSOR SUPPORT | Installed |
307 | GPS RECEIVER | Installed |
308 | VECTOR VOLTMETER | Installed |
309 | DC BIAS VARIABLE-VOLTAGE SOURCE | Installed |
310 | BUILT-IN POWER METER | Installed |
312 | CHANNEL SCANNER | Installed |
330 | PULSE MEASUREMENTS | Installed |
350 | REAL-TIME SPECTRUM ANALYZER (RTSA) | Installed |
351 | I/Q ANALYZER | Installed |
352 | INDOOR AND OUTDOOR MAPPING | Installed |
353 | IQ STREAMING | Installed |
355 | ANALOG DEMODULATION | Installed |
356 | NOISE FIGURE MEASUREMENTS | Installed |
358 | EMF MEASUREMENTS | Installed |
360 | PHASED ARRAY ANTENNA CONTROL | Installed |
361 | EMI MEASUREMENTS | Installed |
370 | OVER THE AIR LTE FDD MEASUREMENTS | Installed |
371 | OVER THE AIR LTE TDD MEASUREMENTS | Installed |
377 | OVER THE AIR 5G TF MEASUREMENTS | Installed |
378 | OVER-THE-AIR (OTA) 5G NR MEASUREMENTS | Installed |
390 | DIRECTIONAL FINDING - TDOA NODE SUPPORT | Installed |
391 | DIRECTIONAL FINDING - ANGLE OF ARRIVAL (AOA) | Installed |
B10 | BANDWIDTH, 100 MHZ | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 4,004.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 2,904.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 5,808.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 8,712.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 14,520.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Never Sacrifice Capability Or Portability
Keysight's FieldFox handheld analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the software-enabled FieldFox configuration that best meets your needs.
- 300 kHz to 50 GHz frequency range
- Base model includes a cable and antenna tester (CAT)
- Add software-defined measurement functions according to your needs.
- Capture elusive signals with 120 MHz gap-free, real-time bandwidth.
- Measure all four S-parameters simultaneously with 105 dB dynamic range.
- Make accurate spectrum analyzer measurements (±0.2 dB) without warmup.
- Perform over-the-air measurements for 5G NR and LTE.
- Use GPS/GNSS for geolocation and timestamping.
- Carry one lightweight unit at 3.4 kg (7.4 lb).
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.