Keysight N9917A
FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A
FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
USD 37,158.90
List Price USD 123,863.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N9917A USD 37,158.90
From
USD 37,158.90 Save 70%
License keys for options: 010, 030, 112, 208, 209, 210, 211, 212, 215, 233, 235, 236, 238, 302, 307, 308, 309, 310, 312, 330, 350, 351, 355, 356, 370 and 377 will be provided via email.
010 | Vector network analyzer time domain | Installed |
030 | Remote control capability | Installed |
112 | QuickCal | Installed |
208 | USB power sensor measurements versus frequency | Installed |
209 | Extended range transmission analysis (ERTA) | Installed |
210 | Vector network analyzer transmission/reflection | Installed |
211 | Vector network analyzer full 2-port S-parameters | Installed |
212 | 1-port mixed-mode S-parameters | Installed |
215 | TDR cable measurements | Installed |
233 | Spectrum analyzer | Installed |
235 | Pre-amplifier | Installed |
236 | Interference analyzer and spectrogram | Installed |
238 | Spectrum analyzer time gating | Installed |
302 | USB power sensor support | Installed |
307 | GPS receiver | Installed |
308 | Vector voltmeter | Installed |
309 | DC bias variable-voltage source | Installed |
310 | Built-in power meter | Installed |
312 | CHANNEL SCANNER | Installed |
330 | Pulse measurements | Installed |
350 | REAL-TIME SPECTRUM ANALYZER (RTSA) | Installed |
351 | I/Q ANALYZER | Installed |
355 | Analog demodulation | Installed |
356 | NOISE FIGURE MEASUREMENTS | Installed |
370 | OVER THE AIR LTE FDD MEASUREMENTS | Installed |
377 | OVER THE AIR 5G TF MEASUREMENTS | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 2,696.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 1,728.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 3,456.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 5,184.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 8,640.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Never Sacrifice Capability or Portability
Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between.
- 30 kHz to 18 GHz frequency range
- Carry the world’s most integrated handheld analyzer: standard model includes cable and antenna analyzer
- Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
- Save time by measuring DTF and TDR in the same sweep
- Simultaneously measure all four S-parameters
- Make accurate spectrum analyzer measurements (± 0.5 dB) without needing warm-up
- Calibrate simply with QuickCal
- Lightest all-in-one analyzer at only 6.6 lb. (3.0 kg)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.