Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: P08-157300

Keysight M8020A

J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration

ID: P08-157300
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Instrument may vary

Keysight M8020A

J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration

Refurbished, like New
Calibrated + Measurement Report
Like New Warranty
KeysightCare available
Accessories Included
Configurable

Save 50%

USD 99,431.50

List Price USD 198,863.00

Excl. taxes.
Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Serbia within 1 week.
Request Quote

Keysight M8020A J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Keysight Premium Used
Keysight M8020A
J-BERT High-performance BERT / Bench-Top 5-Slot Chassis Configuration
Configuration: BU2, M8041A-C16
Customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories Standard accessories included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available for Premium Used models

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight Premium Used

Keysight  M8020A USD 99,431.50

From

USD 99,431.50 Save 50%


BU2Bundle consisting of one M9505A 5-slot AXIe Chassis with USB option Installed
M8041A-C16BERT ONE CHANNEL, DATA RATE UP TO 16 GB/SInstalled

Request a customized version of this model by requesting a Custom Quote


J-BERT M8020A High-Performance BERT

The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.

With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibration of signal conditions ensures accurate and repeatable measurements. And, through interactive link training, it can behave like your DUT’s link partner. All in all, the J-BERT M8020A will accelerate insight into your design.

Target applications

R&D and test engineers who characterize, verify compliance of chips, devices, boards and systems with serial I/O ports up to 16 Gb/s and 32 Gb/s. The M8020A can be used to test popular serial bus standards, such as: PCI Express®, USB, MIPI M-PHYTM, SATA/SAS, DisplayPort, SD UHS-II, Fibre Channel, memory buses, backplanes, repeaters, active optical cables, Thunderbolt, 10 GbE, 100 GbE (optical and electrical), SFP+, CFP2/4 transceivers, CEI.

  • Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector. Expandable to 32 Gb/s with M8062A 32 Gb/s BERT Front-End
  • Integrated and calibrated jitter injection: RJ, PJ1, PJ2, SJ, BUJ, sinusoidal interference(common-mode and differential-mode), SSC (triangular and arbitrary, residual)
  • 8- tap de-emphasis (positive and negative) up to 20 dB
  • Integrated and adjustable ISI for loss emulation
  • Interactive link training for SAS-3, USB 3.0/3.1 and PCI Express supporting 8 GT/s and 16 GT/s
  • Interactive TxEQ training for IEEE 10GBASE-KR, 25GBASE-KR and 100GBASE-KR4
  • Built-in clock data recovery and equalization
  • System integration with M8070A software for M8000 BER series. Seamless operation with BERT/Scope and AWGs


For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M8020A BER Test
  • Fresh Calibration
  • Like-New standard accessories
  • Like-New Warranty
  • Agreed-On configuration

What You Can Add

  • Extended Warranty
  • KeysightCare Assured / Extended
  • Calibration Plan
  • Software (depending on model)

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Empowering Innovators
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more