Keysight N9038A-526
3 Hz to 26.5 GHz
USD 50,830.00
List Price USD 221,000.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N9038A-526 USD 50,830.00
From
USD 50,830.00 Save 77%
526 | FREQUENCY RANGE, 3 HZ TO 26.5 GHZ | Installed |
ALV | Installed | |
AMS | Installed | |
B24 | Installed | |
B25 | ANALYSIS BANDWIDTH, 25 MHZ | Installed |
B85 | ANALYSIS BANDWIDTH, 85 MHZ | Installed |
CR3 | Installed | |
CRP | Installed | |
DP2 | Installed | |
EDP | Installed | |
EMC | Installed | |
ERC | Installed | |
ESC | EXTERNAL SOURCE CONTROL | Installed |
EXM | EXTERNAL MIXING | Installed |
FSA | Installed | |
FT1 | Installed | |
LSN | Installed | |
NFE | Installed | |
P26 | PREAMPLIFIER, 26.5 GHZ | Installed |
PC4 | Installed | |
PFR | Installed | |
RBE | Installed | |
RT1 | REAL-TIME ANALYSIS UP TO 85 MHZ BW, BASIC DETECTION LICENSE | Installed |
SSD | ADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X | Installed |
TDS | TIME DOMAIN SCANS | Installed |
W7X | Installed | |
YAS | Y-AXIS SCREEN VIDEO OUTPUT | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
The Keysight N9038A is a standards-compliant MXE EMI test receiver and diagnostic signal analyzer built on an upgradeable platform. You choose the frequency coverage you need to fully test devices with outstanding accuracy and sensitivity across required ranges.
- Perform EMC tests with a standard-compliant receiver: CISPR 16-1-1 & MIL-STD-461
- Keep the test queue flowing with the accuracy, repeatability and reliability you need to test with confidence
- Reduce overall scan time with time domain scanning enabled by fast FFT scans
- Easily identify the frequencies of peak emissions prior to final measurement with monitor spectrum
- Get enhanced diagnostics using spectrum and real-time analysis, strip chart, markers, span zoom, zoom span, and spectrogram
- Evaluate emissions and identify suspect signals using EMC measurements through the front panel or remotely with software
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.