Keysight N9021B-544
10 Hz to 44 GHz
USD 77,060.50
List Price USD 154,121.00
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N9021B-544 USD 77,060.50
From
USD 77,060.50 Save 50%
544 | Frequency Range, 10 Hz to 44 GHz | Installed |
B2X | Analysis bandwidth, 255 MHz | Installed |
EP1 | Installed | |
EXM | External mixing | Installed |
MPB | Microwave preselector bypass | Installed |
P44 | Preamplifier, 44 GHz | Installed |
1DVR001A | ROM/CD-R/RW drive | On request |
1MSE001A | Mouse | On request |
MLP001A | Minimum loss pad, 50 to 75 ohm | On request |
1CN103A | Handle kit 177.0mm H (4U) - two front handles - New Phantom Gray Color | On request |
1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles - Phantom Gray Color | On request |
12M | On request | |
1CM113A | Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color | On request |
1CR014A | Rack Slide Kit for 17-inch and 20-inch Mounting Holes | On request |
CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers | On request |
24M | On request | |
36M | On request | |
60M | On request | |
A6J | ANSI Z540-1-1994 Calibration | On request |
N90EMQAMB | WLAN 4096QAM modulation | On request |
B5X | Analysis bandwidth, 510 MHz | On request |
C12 | On request | |
C36 | On request | |
C60 | On request | |
CR3 | Connector rear, second IF output | On request |
CRP | Connector, programmable rear IF output | On request |
N90EMEDPB | Enhance Display Package | On request |
N90EMTDSB | Time Domain Scan | On request |
EA3 | Electronic attenuator, 3.6 GHz | On request |
ESC | External source control | On request |
EXM | External mixing | On request |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
E9079EM0E | TD-Scdma/HSPA Measurement Application, remote control only | On request |
E9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
E9081EM0E | Bluetooth (TM) Measurement Application | On request |
E9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
E9083EM0E | On request | |
E9084EM0E | Short Range Communication and IoT Measurement Application | On request |
E9085EM0E | 5G NR Measurement Application | On request |
N9055EM0E | Power Amplifier Measurement Application | On request |
N9056EM0E | Channel Quality for Group Delay Measurement Application | On request |
N9061EM0E | Remote Language Compatibility Measurement Application | On request |
N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
N9063EM0E | Analog Demodulation Measurement Application | On request |
N9068EM0E | Phase Noise Measurement Application | On request |
N9069EM0E | Noise Figure Measurement Application | On request |
N9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
N6141EM0E | EMI Measurement Application | On request |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
N9081EM0E | Bluetooth (TM) Measurement Application | On request |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
N9083EM0E | On request | |
N9084EM0E | Short Range Communications and IoT Measurement Application | On request |
N9085EM0E | 5G NR Measurement Application | On request |
E6141EM0E | EMI Measurement Application | On request |
E9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
E9055EM0E | Power Amplifier Measurement Application | On request |
E9056EM0E | On request | |
E9061EM0E | Remote Language Compatibility Measurement Application | On request |
E9062EM0E | SCPI Language Compatibility Measurement Application | On request |
E9063EM0E | Analog Demodulation Measurement Application | On request |
E9067EM0E | Pulse Analysis Measurement Application | On request |
E9068EM0E | Phase Noise Measurement Application | On request |
E9069EM0E | Noise Figure Measurement Application | On request |
E9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
E9072EM0E | cdma2000 Measurement Application, remote control only | On request |
E9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
E9076EM0E | EV-DO Measurement Application, remote control only | On request |
E9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
E9077EM1E | WLAN 802.11ac/ax Measurement Application | On request |
E9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
E9077EM2E | WLAN 802.11be Measurement Application | On request |
E9077EM3E | WLAN 802.11ac/ax Measurement Application, limited | On request |
E9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
N9077EM3E | On request | |
N9077EM4E | On request | |
N9080EM4E | LTE V2X measurement application | On request |
E9080EM4E | LTE V2X Measurement Application | On request |
E9077EM4E | WLAN 802.11be Measurement Application, limited | On request |
N90EMEMCB | Basic EMC Functionality | On request |
MPB | Microwave preselector bypass | On request |
NF2 | Noise floor extension, instrument alignment | On request |
P08 | Preamplifier, 8.4 GHz | On request |
P13 | Preamplifier, 13.6 GHz | On request |
P26 | Preamplifier, 26.5 GHz | On request |
N90EMFP2B | Fast power | On request |
P32 | Preamplifier, 32 GHz | On request |
P50 | Preamplifier, 50 GHz | On request |
PFR | Precision frequency reference | On request |
RBE | Resolution bandwidth extended | On request |
SF1 | Security features, exclude launching programs | On request |
SF2 | Security features, prohibit saving results | On request |
SF3 | Security feature, secure RAM disk boot | On request |
N90EMPSMB | Power Suite Measurement Application | On request |
N90EMFT1B | Frequency Mask Trigger, Basic Detection | On request |
N9021RT1B | Real-time analysis up to maximum available BW, Basic Detection | On request |
N9021RT2B | Real-time analysis up to maximum available BW, Optimum Detection | On request |
N90EMFT2B | Frequency Mask Trigger, Optimum Detection | On request |
N90EMDUAB | Duplex IF RTSA | On request |
W10 | On request | |
YAS | Y-Axis Screen Video Output | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
The Optimum Choice in Wireless for New-Generation Devices
Increase throughput while minimizing costs with the fastest, most accurate signal and spectrum measurements in a midrange signal analyzer.
- Evolve test needs of advanced wireless R&D and manufacturing with the widest analysis bandwidth in its class and the superior phase noise performance at high frequencies
- See through the complexity of challenging signals with RTSA and industry-leading PathWave 89600 VSA
- Simplify testing with one-button measurements from PathWave X-Series Applications
- Enable faster test time with enhanced frequency sweep algorithm and hardware-based signal processing without compromise in RF performance
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.