Keysight 33521B
Waveform Generator / 33500B Series / 30 MHz / 1 Channel
Keysight 33521B
Waveform Generator / 33500B Series / 30 MHz / 1 Channel
USD 2,642.40
List Price USD 4,404.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight 33521B USD 2,642.40
From
USD 2,642.40 Save 40%
MEM | ADD 16M MEMORY | Installed |
OCX | ADD HIGH-STABILITY OCXO TIMEBASE | Installed |
SEC | ENABLE NISPOM AND FILE SECURITY | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
The 33521B provides Keysight’s exclusive Trueform technology which offers unmatched capabilities for generating a full range of signals for your most demanding measurements.
- 30 MHz
- 1 Channel
Exclusive Trueform technology
- Sine waves with 5x lower harmonic distortion for more pure signals
- Pulses up to 30 MHz with 10x less jitter for more precise timing
- Unmatched capabilities for generating a full range of signals for your most demanding measurements
- Point-by-point arbitrary waveform capability with sequencing for more accurate representation of user-defined signals
Instrument features
- USB, LAN (LXI-C), GPIB standard for quick and easy connectivity to PC or network
- 16-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
- 1 MSa/channel standard waveform memory, optional 16 MSa/channel for your longest waveforms
- BenchVue Enabled. Control your waveform generator from your PC easily
- 250 MSa/s sampling rate for higher time resolution arbitrary waveforms
Waveform creation and editing
- Create a waveform from the front panel using the built-in editor
- Capture a waveform from an oscilloscope and download it to the generator
- Get advanced signal creation/editing capability without tedious programming with
- 33503A BenchLink Waveform Builder Pro and Basic Software
- Create a waveform in MATLAB, Microsoft® Excel, etc. and download it to the generator
Keysight 33500B Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need to your devices with confidence the signal generator is outputting the signals you expect.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.