Keysight N2800A
InfiniiMax III Probe Amplifier / 16 GHz
USD 6,300.00
List Price USD 18,000.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N2800A USD 6,300.00
From
USD 6,300.00 Save 65%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
Bandwidth:
- 16 GHz
- Tr = 27.1 psec
Range:
- DC attenuation ratio : 6:1 (3:1 with 200 ? ZIF tip)
- Input voltage range : 1.6 Vpp (0.8 Vpp with 200 ? ZIF tip)
- Input common mode range : ±12 V at DC to 250 Hz, ±2.5 V at >250 Hz (±6 V at DC to 250 Hz, ±1.25 V at >250 Hz with 200 ? ZIF tip)
- Offset range : ±16 V when probing a single-ended signal
Input Impedance:
- DC input resistance : R diff = 100 k? ±2%, R se = 50 k? ±2%
- Input resistance @ >10 kHz : R diff = 1 k?, R se = 500 ?
- Input capacitance : C diff = 32 fF, C se = 48 fF (with ZIF probe head)
Connectivity:
- N5445A InfiniiMax III browser
- N5439A InfiniiMax III ZIF probe head
- N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head
- N5441A InfiniiMax III solder-in probe head
The InfiniiMax III probing system provides the highest bandwidth and incredibly low loading to allow for a completely new level of signal fidelity and accuracy. Four different InfiniiMax III probe amplifiers ranging from 16 GHz to 30 GHz are available for matching your probing solution to your performance and budget requirements. A proprietary 200 GHz fT InP (indium phosphide) IC process with backside ground vias and novel thick film technology is utilized for the InfiniiMax III probe system to accommodate your highest performance needs and is unmatched by any product in the market.
Key Features
- Full 16 GHz to the probe tip
- Industry’s lowest probe and scope system noise
- Industry’s highest fidelity and accuracy due to bandwidth and extremely low loading
- Probe amplifiers loaded with measured s-parameters for more accurate response correction
- Probe bandwidth upgradable
- Variety of probe heads for different use models with maximum usability
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.