Certified Used Keysight N5511A Phase Noise Test System on Sale
Meet Deadlines with Reliable Fast-Delivery Equipment
✔ Up to 5 Years Keysight Warranty
✔ Countless Customization Options
✔ Reliable OEM Expertise
Used N5511A Offers
Key Specifications
Flexible configuration and instrumentation Yes | Offset Frequency Range 0.01-160 MHz | Phase Noise Sensitivity -200 dBc/Hz (+23 dBm input signal) | Reference Source One or two external references for single- or dual- channel | Transient/RF Transient Measurements No |
Revolutionize Your Measurements with the N5511A Phase Noise Test System
- Cutting-Edge Technology: Experience an unrivaled measurement quality with readings down to kT (-177 dBm/Hz), reaching the limits of physics.
- Stand the Test of Time: With a flexible architecture that allows the integration of superior reference sources, this tool guarantees invaluable longevity for phase noise power users.
Unmatched Functionality and Precision
Multi-Segment Hardware Cross-Correlation: Benefit from a sophisticated FPGA technology which allows for absolute and residual phase noise measurements.
Superior Sensitivity: With an amazing -200 dBc/Hz sensitivity while maintaining a +23 dBm input signal, you can confidently measure signals at the lowest noise levels.
5 Reasons to Buy Used:
- Smart Savings: Buy OEM-direct and save big without compromising on top-tier security and support.
- Certified Quality: We are so confident oin the quality of our used equipment that we offer up to a 5-year warranty on all used devices.
- OEM Refurbishment: Experience like-new quality with Keysight Premium Used equipment, all under the same warranty as new.
Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.