
Limited Time Offer: Used Keysight M9384B VXG Signal Generator on Sale
Upgrade Your Millimeter Wave Testing with the M9384B Signal Generator
Keysight provides engineers around the world with equipment they can trust.
Used M9384B Offers
Didn't Find What You Were Looking for?
Try searching for a new solution to find exactly what you're looking for.
Sorry, there are currently no Used M9384B available
Do you want to be notified if it's back in stock?
Set Availability Alert
Find new equipment
Select up to 3 instruments to compare
Key Specifications
Type Vector | Frequency 1 MHz to 44 GHz | Output Power @1 GHz +20 dBm | Frequency Switching (Typical) 28 ms (meas) | Harmonics @1 GHz -46 dBc | Phase Noise @1 GHz (20 kHz offset) -137 dBc/Hz (10 kHz offset) |
Achieve Repeatable Results with the M9384B High Output Power
Are you tired of struggling with outdated and unreliable signal generators in your lab? Look no further than the M9384B, the ultimate solution for all of your microwave signal generation needs.
With its ability to generate signals up to 44 GHz, the M9384B offers unmatched performance and precision. The high output power and low phase noise ensures that your measurements are accurate and repeatable, while its fast switching speed allows for efficient and seamless testing.


Easily Meet Industry Standards with PathWave Signal Generation Software
PathWave Signal Generation software is a must-have tool for engineers working in millimeter wave testing. It offers a flexible suite of signal-creation tools that allow you to easily create performance-optimized reference signals, validated by Keysight, ensuring they are accurate and reliable.
By using PathWave Signal Generation software, engineers drastically improve their workflows:
- Reduce time spent on signal simulation, allowing you to focus on other important tasks
- Increase efficiency and accuracy in characterizing and verifying your devices
- Validate component, transmitter, and receiver testing at millimeter wave frequencies
- Ensure designs meet the latest industry standards for millimeter wave applications
- Speed up the signal creation process and reduce time spent on simulation
- Generate standards-compliant 5G New Radio signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna support.
PathWave Signal Generation software is the perfect solution for engineers looking to maximize their productivity and improve the accuracy of their millimeter wave testing process.
Don't miss out on this game-changing software, request a demo today and see the difference for yourself!
Featured Resources
Learn how to get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.