Keysight N9042B-550
2 Hz to 50 GHz
List Price USD 272,079.00 Save 60% USD 108,831.60 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N9042B-550
From
USD 108,831.60 Save 60%
550 | Frequency Range, 2 Hz To 50 GHz | Installed |
B2X | Installed | |
CR3 | Installed | |
DP2 | Installed | |
EP0 | Installed | |
EXM | Installed | |
EXW | External mixing, wide bandwidth | Installed |
FBP | Installed | |
FS1 | Installed | |
FS2 | Installed | |
FSA | Installed | |
LFE | Installed | |
LNP | Installed | |
MPB | Installed | |
MTU | Installed | |
NUL | Installed | |
PC8 | HEX CORE 64-BIT HIGH PERFORMANCE PROCESSOR, 32GB RAM | Installed |
R40 | Analysis Bandwidth, 4 GHz | Installed |
RTL | Installed | |
SSD | Installed | |
W10 | Installed | |
WF1 | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 5,731.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 12,744.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 25,488.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 38,232.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 63,720.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Test the real performance of your millimeter-wave (mmWave) innovations in 5G, satellite, radar, and more with our N9042B UXA X-Series signal analyzer and measurement applications. The N9042B provides the industry's widest analysis bandwidth and deepest dynamic range to help you solve your most difficult mmWave challenges — tight design margins and timelines, complex modulation, and stringent standards.
- Ensure your designs meet the latest standards with ready-to-use measurement applications and signal analysis software
- See signals clearly with an unbanded, preselected sweep from 2 Hz to 50 GHz and 4 GHz of analysis bandwidth
- Test the true performance of your 5G NR transmitter with the industry's best error vector magnitude (EVM)
- Find out-of-band emissions or spurs quickly in your radar designs with the industry's best swept displayed average noise level (DANL)
- Develop high-throughput satellite communication designs with 4 GHz of corrected analysis bandwidth
Specifications
- Bandwidth Options: 1, 1.5, 2, and 4 GHz
- DANL @1 GHz: -174 dBm
- Frequency: 2 Hz to 50 GHz, with V3050A 110 GHz
- Frequency Options: 26.5, 44, 50 GHz, with V3050A 50 GHz to 67, 90, 110 GHz
- Height: 6U
- Maximum Analysis Bandwidth: 4 GHz
- Maximum Frequency: 50 GHz
- Overall Amplitude Accuracy: ± 0.24 dB
- Phase Noise @1 GHz (10 kHz offset): -135 dBc / Hz
- TOI @1 GHz (3rd Order Intercept): +22 dBm
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.