Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Mixed Domain Oscilloscopes: The Ultimate Buying Guide for Electrical Engineers

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

How do you unravel the challenge of modern electrical circuits that speak both the language of frequency and time?

As electrical engineering dives deeper into the realm of complexity, bridging multiple domains from RF (Radio Frequency) to digital systems, engineers grapple with the challenge of adequately measuring and analyzing signals that span these two disparate areas.

Think about your first oscilloscope—perhaps a basic model for classroom experiments. Over the years, as circuits grew more complex, so did the oscilloscope's capabilities. Yet, even advanced models struggled to capture both frequency and time-domain signals efficiently. 

Traditional oscilloscopes shine in time-domain analysis but miss the mark in the frequency domain. Enter Mixed Domain Oscilloscopes (MDOs), which integrate both time and frequency measurements into a single instrument.

Ready to up your game? In this article, we will discuss what to consider when purchasing an MDO, a tool designed to meet the needs of modern electrical engineering.

Mixed Domain Oscilloscopes (MDOs): A Revolutionary Instrument

Mixed domain oscilloscopes (MDOs) mark a seismic shift in the toolbox of electrical engineers. These revolutionary devices seamlessly integrate the functionalities of traditional oscilloscopes and spectrum analyzers.

In a single piece of equipment, an MDO allows engineers to view signals in both the time and frequency domains simultaneously. This convergence drastically simplifies tasks that previously required multiple tools and complicated setups.

With the increasing integration of RF circuits into digital systems, the significance of MDOs in modern electrical engineering cannot be overstated.

Core Features and Benefits:

  • Dual domain analysis: Simultaneously capture and analyze time and frequency domain data.
  • One-tool solution: Eliminate the need for separate spectrum analyzers, reducing clutter and simplifying workflows.
  • High-resolution display: Visualize complex signals more clearly, aiding in faster problem identification and resolution.
  • Real-time insights: Monitor RF and time-domain signals in real-time, allowing for immediate adjustments and troubleshooting.
  • Advanced triggering options: Isolate specific events across multiple domains, enabling more precise measurements and analyses.

By integrating these features, MDOs offer a more holistic approach to signal analysis, making them indispensable in today's complex electrical engineering landscape.

MDOs vs. Traditional Oscilloscopes

Comparing mixed domain oscilloscopes (MDOs) with traditional oscilloscopes reveals a broad range of distinctions that significantly impact the work of electrical engineers. While traditional oscilloscopes have long been the gold standard for time-domain signal analysis, MDOs elevate this capability by integrating frequency domain analysis into the same device.

FeatureTraditional OscilloscopesMixed Domain Oscilloscopes (MDOs)
Domain AnalysisTime onlyTime and Frequency
Number of Tools NeededMultiple (oscilloscope + spectrum analyzer)One
Real-Time MonitoringTime domain onlyTime and Frequency domains
Triggering OptionsBasic; mostly in the time domainAdvanced; across multiple domains
Display CapabilitiesHigh-resolution; time-domain onlyHigh-resolution; dual-domain display

Why These Differences Matter

  1. Domain analysis: The integration of digital and RF components in today's circuits demands a tool capable of monitoring and analyzing both time and frequency domains. Traditional oscilloscopes fall short here, focusing solely on the time domain. MDOs fill this gap by providing a comprehensive view, allowing for the simultaneous capture and correlation of data across both realms. This feature proves invaluable for engineers working on complex systems where timing and frequency relationships are critical to overall functionality.
  2. Number of tools needed: The workspace of an electrical engineer often resembles a cockpit, filled with various tools and devices. This clutter not only takes up space but also complicates workflows, as engineers must toggle between different equipment for different analyses. MDOs alleviate this issue by consolidating the features of an oscilloscope and a spectrum analyzer into one device. This consolidation streamlines operations, enabling engineers to accomplish their tasks more efficiently.
  3. Real-time monitoring: Time is often of the essence when troubleshooting or fine-tuning electrical systems. Traditional oscilloscopes offer real-time monitoring but only in the time domain. MDOs extend this capability to include the frequency domain as well. This real-time visibility across both domains facilitates immediate adjustments and fast troubleshooting, a crucial advantage for projects with tight deadlines or for systems requiring high reliability.
  4. Triggering options: Debugging a complex system often requires isolating specific events for closer examination. While traditional oscilloscopes offer basic triggering options focused on the time domain, MDOs elevate this with advanced triggering that works across both time and frequency domains. This advanced triggering allows engineers to pinpoint events more precisely, making the debugging process quicker and more effective.
  5. Display capabilities: As the complexity of circuits increases, the ability to clearly visualize and interpret signal relationships becomes ever more crucial. Traditional oscilloscopes may offer high-resolution displays, but they're limited to showing time-domain data. MDOs, on the other hand, offer dual-domain displays that enable engineers to visualize the interplay between time and frequency components. This nuanced view aids in quicker identification of issues and more effective problem-solving, ultimately leading to better-designed and more reliable systems.

How to Choose the Right MDO for Your Needs

Selecting the right mixed domain oscilloscope can feel like a daunting task, given the variety of options and features available. However, the key to making an informed decision lies in aligning the capabilities of the MDO with the specific needs of your applications. 

By thoroughly understanding what your projects require, you can sift through the array of choices with confidence. Here’s how to go about it.

Understand Your Application Requirements

Before diving into product specifications, you should first outline the requirements of your projects or tasks. Are you dealing with high-frequency RF signals, or is your focus primarily on low-frequency, time-domain events? Understanding your needs in terms of functions and bandwidth is the first critical step.

Common Applications of MDOs:

  • RF signal monitoring: Useful for telecommunications, radar, and wireless networking.
  • Digital signal processing: Ideal for those working on audio, video, or digital communication systems.
  • Power electronics: Employed in the design and debugging of power supplies or converters.
  • Embedded systems: Crucial for engineers working on microcontroller-based projects where timing and frequency are tightly linked.
  • Automotive electronics: A mixed domain oscilloscope can be used in testing and developing automotive control systems and communications.

By identifying which of these applications align with your project’s needs, you can start to build a focused set of criteria for your MDO selection.

Technical Specifications and Bandwidth

After pinpointing your application requirements, it's time to focus on the technical specifications of potential MDOs. The most crucial specs to consider are bandwidth, sampling rate, and memory depth. 

Bandwidth determines the range of frequencies you can accurately measure. A higher sampling rate ensures that you capture more data points in a given time frame, enabling a more detailed analysis. Memory depth affects how much data you can store for subsequent review and analysis.

Necessary Bandwidth for Various Tasks or Applications

ApplicationRequired Bandwidth
RF Signal Monitoring> 2 GHz
Digital Signal Processing100 MHz – 500 MHz
Power Electronics20 MHz – 100 MHz
Embedded Systems50 MHz – 200 MHz
Automotive Electronics50 MHz – 100 MHz

Selecting an MDO with the right bandwidth for your application ensures that you can accurately measure all essential frequencies. A higher sampling rate, often linked to bandwidth, lets you collect more data in shorter periods, providing a richer representation of your signals. 

Memory depth complements these by allowing you to store extensive data for more complex analyses. Thus, when choosing an MDO, closely align these technical specs with your application needs for optimal performance.

Deciphering Additional Features

While bandwidth, sampling rate, and memory depth often take center stage in the decision-making process, don't overlook the extra features that some MDOs offer. These additional capabilities can provide significant advantages, especially for specialized tasks. They can also streamline your workflow, eliminating the need for extra equipment or more complex setups.

Key Additional Features to Consider:

  • Protocol decoding: Especially useful for engineers working on communication systems, this feature automates the interpretation of serial or parallel signals, saving time and reducing errors.
  • Built-in function generators: These can produce various waveforms, providing a convenient way to stimulate a circuit under test. It eliminates the need for a separate function generator, conserving both space and budget.
  • Additional channels: More input channels allow for the simultaneous measurement of multiple signals, crucial for debugging complex systems where multiple variables interact.
  • Math functions: Features like Fast Fourier Transform (FFT Function) or advanced calculus functions help in more sophisticated signal analyses, making it easier to draw insights from the data.
  • Touchscreen interface: A user-friendly interface can significantly speed up tasks by making navigation and setting adjustments quicker and more intuitive.

By carefully considering these additional features in light of your specific tasks, you can select an MDO that not only meets your basic requirements but also offers specialized functionalities to make your engineering work more efficient and effective.

Future-Proofing: Scalability and Upgradability

The ever-evolving landscape of electrical engineering makes future-proofing a vital consideration when choosing an MDO. Engineers often find themselves working on projects that evolve over time, requiring tools that can adapt accordingly. You may start with relatively simple applications today but move to much more complex ones in the future.

MDO Options for Future-Proofing:

  • Software upgrades: Some MDOs offer firmware or software upgrades that add new functionalities or improve existing ones. These updates can extend the life and capabilities of your MDO.
  • Hardware add-ons: Certain models allow for hardware extensions, such as additional channels or more advanced triggering options, providing flexibility as your needs change.
  • Modular systems: These are designed with scalability in mind, enabling you to add or remove modules based on your evolving requirements.

Integration with Rapidly Evolving Technologies:

  • IoT (Internet of Things): As connected devices become ubiquitous, MDOs that can analyze both RF and time-domain signals are increasingly essential. They allow engineers to optimize both data transmission (RF) and device functionality (time-domain).
  • 5G Technologies: With the advent of 5G, there's a growing need for high-frequency analysis. MDOs capable of handling these frequencies can offer a future-proof solution as 5G technologies continue to roll out.

By selecting an MDO that offers scalability and upgradability, you not only meet your current project needs but also prepare for future challenges. Investing in a versatile and adaptable tool ensures that you can stay ahead of the curve as technologies like IoT and 5G continue to evolve.

Trusted Brands and Warranty Options

When it comes to used equipment, Keysight stands by the certified quality of its offerings. As the Original Equipment Manufacturer (OEM), Keysight possesses not only the expertise to certify the quality of used equipment but also the capability to repair it anytime, anywhere. 

With the addition of the KeysightCare package, even used equipment comes with extended warranty plans, transforming second-hand tools into first-class solutions for your engineering needs.

Why Extend Your Warranty with KeysightCare?

  • Lower costs: Extending your warranty can lead to up to 70% lower costs compared to dealing with one unplanned repair.
  • Hassle-free process: KeysightCare eliminates the need for administrative hoops, making the maintenance process smooth and straightforward.
  • Minimal downtime: The expedited service offered through KeysightCare minimizes downtime, ensuring that your projects stay on schedule.
  • OEM quality: You get genuine Keysight parts, installed by the very people who manufactured the equipment.
  • Global coverage: Your warranty coverage is transferable, providing flexibility if your operations or projects take you around the world.
  • Predictable expenses: With extended warranty plans, you avoid unplanned repair costs and enjoy price protection against inflation.

Additional Benefits of KeysightCare

  • Priority response: Guaranteed response and repair turnaround times minimize costly downtime and project delays.
  • Tech support: From self-help materials and tutorials to personalized advice from KeysightCare specialists, you gain access to an extensive support network.

With KeysightCare, you not only get a warranty but also unlock a suite of services typically reserved for new equipment buyers. This comprehensive package adds significant value, making even used equipment a reliable and cost-effective choice for your engineering projects.

Discover Keysight’s MDO Range: Advanced Features at Your Fingertips

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

+15% Special Education Discount

Explore our certified used equipment, with up to 5 years warranty and an additional 15% discount exclusively for educators and researchers.

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Practical Applications and Use Cases of MDOs

In today's multifaceted engineering landscape, mixed domain oscilloscopes have emerged as indispensable tools, thanks to their integrated capabilities for analyzing both time and frequency domains. These instruments shine in a variety of real-world applications where traditional oscilloscopes fall short.

  1. Telecom and networking: The boom in telecommunications and the onset of 5G technologies require tools capable of analyzing extremely high-frequency signals. MDOs, with their high-bandwidth capabilities, allow engineers to troubleshoot and optimize RF signal paths while also analyzing time-domain activities like data packet transmission.
  2. Automotive industry: From Advanced Driver-Assistance Systems (ADAS) to electric vehicle (EV) powertrains, the automotive industry is increasingly relying on complex electronic systems. MDOs provide engineers with the versatility to analyze both digital signals and RF communications in real-time, streamlining the development process.
  3. Embedded systems and IoT devices: Embedded systems often involve both digital and analog signals, as well as wireless communications. Here, MDOs come in handy by enabling the simultaneous observation of processor activities (time-domain) and wireless communications (frequency domain), making them crucial in IoT device development.
  4. Medical devices: Highly-sensitive medical equipment like MRI machines or cardiac monitors require precise calibration and signal analysis. MDOs offer the accuracy needed to fine-tune these devices, ensuring both patient safety and data integrity.
  5. Research and development: Innovative technologies often push the boundaries of what existing tools can measure. Engineers in R&D settings particularly benefit from MDOs because of their extended range of functionalities, from advanced triggering options to protocol decoding.

In all these scenarios, the integrated capabilities of MDOs offer innovative solutions to the daily challenges faced by electrical engineers. They allow for real-time monitoring and extensive data analysis, streamlining the troubleshooting and development processes. 

Whether you are designing the next big IoT device or fine-tuning complex telecommunication systems, MDOs provide a comprehensive, one-tool solution for both time and frequency domain analyses.

Safety, Maintenance, and Longevity

When it comes to working with mixed domain oscilloscopes, safety takes precedence, especially given their capability to analyze high-frequency and potentially high-voltage signals.

Safety Precautions:

  • Grounding: Ensure proper grounding of the MDO to prevent electrical shocks or damage to the device.
  • High-voltage handling: Use high-voltage probes and accessories specifically designed for the MDO's capabilities to minimize risks.
  • Ventilation: MDOs can generate heat during operation, so make sure they have adequate ventilation to prevent overheating.

Maintenance Tips:

  • Calibration: Periodically calibrate the MDO to maintain accuracy.
  • Firmware updates: Keep the firmware updated to benefit from the latest features and performance enhancements.
  • Cleaning: Regularly clean the ventilation slots and the device exterior to prevent dust accumulation that could lead to overheating.

Common Challenges and Troubleshooting:

  • Signal noise: If you encounter excessive signal noise, try using shorter cables or higher-quality probes.
  • Trigger issues: If you're having trouble with triggering, consider adjusting the trigger level or using more advanced triggering options.
  • Display clutter: Managing multiple channels and domains can clutter the display. Use the zoom or focus features to isolate and analyze signals effectively.

By adhering to these safety guidelines and maintenance practices, you can extend the lifespan of your MDO and ensure its optimal performance. Attention to detail in these areas contributes to both the effectiveness of your analyses and the longevity of your instrument.

The Financial Aspect: New vs. Used MDOs

When acquiring an MDO, the financial aspect plays a significant role in the decision-making process. While new MDOs offer the latest features and technologies, used MDOs often provide substantial value for your investment, especially when obtained from a reputable source like Keysight, complete with KeysightCare warranty options.

Comparison Table: New vs. Used MDOs

CriteriaNew MDOsUsed MDOs
CostTypically higher priced20%-50% less expensive
WarrantyStandard warrantySame as new and extended warranty available with KeysightCare
Latest FeaturesLatest functionalitiesMay lack some new features but still robust
ReliabilityManufacturer-backed reliabilityRe-certified and backed by Keysight
Future-ProofingUpgradable but at additional costOften upgradable, sometimes at a lower cost
Initial DepreciationDepreciates fasterLower depreciation due to initial lower cost
Lead TimeMay require waiting for stock or productionUsually available immediately
Resale ValueMay depreciate significantly over timeRetains value better, given the lower initial investment

 

Given these considerations, buying a used MDO, especially one backed by a reputable brand and a robust warranty, can be a smart financial decision without compromising on functionality or reliability.

Conclusion: Harness the Power of MDOs for Future Engineering Projects

Mixed domain oscilloscopes are indispensable in the ever-evolving field of electrical engineering. With the unparalleled ability to analyze both time and frequency domains simultaneously, they offer a one-stop solution for modern circuit and system analysis. 

From telecommunications and automotive systems to IoT and medical devices, MDOs bring unmatched versatility and efficiency to your engineering toolkit.

When you work with MDOs, you bridge the gap between time and frequency. These instruments not only meet the immediate needs of complex projects but also adapt as those projects evolve, ensuring you stay at the forefront of technological innovation.

Quality and precision are non-negotiable in electrical engineering, and Keysight's commitment to excellence guarantees just that. Whether you're considering new or used MDOs, Keysight offers an array of options backed by the best warranties and support services, making your investment worthwhile.

Final Key Takeaway: Unlocking Success with Used Equipment

Why settle for less when you can have it all? Imagine a world where quality, affordability, and innovation intersect. That's exactly what you're getting from the wide range of used digital storage oscilloscopes from the Keysight Used Equipment Store. You're not just making a purchase; you're making a statement that excellence doesn't have to break the bank.

This isn't just a purchase; it's an investment in reliable technology that propels your projects forward while also respecting the planet. As an engineer, you can take pride in owning a used DSO oscilloscope that meets all the benchmarks for high-quality performance. With this decision, you're not just buying equipment; you're securing a gateway to innovation and efficiency. Check out our comprehensive range of premium oscilloscopes today!

Whenever You’re Ready, Here Are 5 Ways We Can Help You

  1. Browse our premium used network analyzers, oscilloscopes, signal analyzers and waveform generators.
  2. Call tech support US: 1 800 829-4444
    Press #, then 2. Hours: 7am – 5pm MT, Mon– Fri
  3. Talk to our sales support team by clicking the icon (bottom right corner) on every offer page
  4. Create an account to get price alerts and access to exclusive waitlists
  5. Talk to your account manager about your specific needs.

Subscribe to Get Our Latest News, Updates, and Articles.

Get Email Updates

* Two weeks shipping time offer available for US customers only. Dependent on item availability and location