Keysight DSOX3012A
Oscilloscope / 100 MHz / 2 Analog Channels
Keysight DSOX3012A
Oscilloscope / 100 MHz / 2 Analog Channels
USD 2,667.60
List Price USD 6,669.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight DSOX3012A USD 2,667.60
From
USD 2,667.60 Save 60%
DVM | DIGITAL VOLT METER -2.5-DIGIT DVM 5-DIGIT COUNTER, FIXED PERPETUAL LICENSE | Installed |
EDK | EDUCATION KIT FOR DSO X 3000 SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
RML | Installed | |
SGM | SEGMENTED MEMORY, FIXED PERPETUAL LICENSE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 817.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 180.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 360.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 540.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 900.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 100 MHz
- 2 analog channels
- Easily view your signals on the 8.5-inch WVGA display
- Capture more data with up to 4 Mpts memory
- See more signal detail with 1,000,000 wfms/s update rate
- Expand your measurement capabilities with full upgradability: Add bandwidth, memory, digital channels, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.