Keysight S5040A
Open RAN Studio Player and Capture Appliance
USD 27,252.55
List Price USD 41,927.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight S5040A USD 27,252.55
From
USD 27,252.55 Save 35%
U5040SC1B | Open RAN Studio 802.1x support | On request |
U5040MDLB | Pre-Defined Open RAN Studio Downlink Test for O-RAN | On request |
U5040BLRB | OpenRAN Studio BLER support for manufacturing | On request |
U5040IQEB | IQ Extraction Option for Open RAN Studio | On request |
U5040ORAB | ORAN Protocol Analytics for Open RAN Studio | On request |
U5040BSCB | Open RAN Studio for 5G O-RAN Radio Unit Testing | On request |
U5040MULB | Pre-Defined Open RAN Studio Uplink Test for O-RAN | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
The S5040A Appliance is enabled by Keysight’s powerful O-RAN focused tools and is purpose built to construct, play, capture, and measure O-RAN traffic over 10 Gbps / 25 Gbps (fronthaul) Ethernet interfaces. Out of the box integration of the U5040B Open RAN Studio software with Keysight’s industry leading PathWave Signal Studio and 89600 VSA software enables sophisticated 5G signal creation and easy capture, extraction, and export of IQ vectors – for advanced modulation analysis of received RF / mmWave signals and radio performance
- The S5040A and Open RAN Studio provide a test environment that integrates with Keysight tools, in both RF and Protocol Domains, to completely exercise an O-RAN CUS compliant Radio Unit (O-RU).
- Signal Studio Pro for 5G NR creates 3GPP compliant 5G NR waveforms for emulation through Open RAN Studio to an O-RU / DUT and subsequent transmission to a downstream signal analyzer, DUT, or compliant UE.
- The S5040A Open RAN Studio Player and Capture Appliance incorporates UltraScale FPGA hardware to accelerate five powerful tools to construct, play, capture, measure, and extract IQ vectors for split option 7.2x O-RAN traffic.
- Emulate a DU and generate test vectors against an O-RU
- Capture Tx & Rx bidirectional eCPRI message flows between the DU and O-RU over the O-RAN interface
- Timestamps, decode and visualizes O-RAN protocol information and enables measurements in both protocol and RF / mmWave domains
- Optional IQ Extractor reconstructs a time domain IQ file from an O-RAN trace capture, enabling advanced modulation measurements with 89600 VSA software.
- 89600 VSA for 5G NR may optionally receive captured IQ vectors from the S5040A and the Open RAN Studio IQ Extractor to perform 5G NR modulation and radio performance measurements
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.