
Upgrade Your Field Testing with Keysight Used N9918A Microwave Analyzer!
Meet Deadlines with Fast, Reliable Equipment
✔ Up to 5 Years Keysight Warranty
✔ Reliable OEM Expertise
✔ Countless Customization Options
Used N9918A Offers
Select up to 3 instruments to compare
Key Specifications
Number of Built-In Ports 2 | Maximum Frequency 26.5 GHz | Output Power 1 dBm | System Dynamic Range 100 dB | Phase Noise @1 GHz (1 MHz offset) -111 dBc/Hz |
Unparalleled Frequency Range for Advanced Engineering Applications
- Frequency Versatility: The N9918A FieldFox Handheld Microwave Analyzer covers signals from 30 kHz to 26.5 GHz, ensuring readiness for a variety of applications ranging from aerospace/defense to commercial wireless communications.
- Designed For The Future: This tool is built for today's needs and tomorrow's technologies, making your investment durable and long-lasting.


High Precision and Insight with Wide Dynamic Range
- Detect & Analyze: Simultaneously measure signals with vast amplitude differences, from dominant carriers to minute harmonics.
- Application Flexibility: Ideal for complex scenarios like radar, electronic warfare, or signal intelligence systems where accurate signal distinction is critical.
5 Reasons to Buy Used
- Smart Savings: Buy directly from the OEM and save significantly without compromising on security or support.
- Certified Quality: Enjoy up to 5 years warranty on used devices. As the OEM, we are confident in the quality of our used equipment.
- Customization: We offer a range of software options for most of our used equipment to fit your testing needs.

Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment
Related Models
Select up to 3 instruments to compare

Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences