Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U09-2502347

Keysight N8950A

Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC

ID: U09-2502347
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Actual instrument

Keysight N8950A

Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Limited configurability Additional software options may be available on request

List Price USD 17,308.00 Save 40%
USD 10,384.80 Excl. taxes.

Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Germany. Ships to Latvia within 1 week.
Request Quote

Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Keysight Used
Keysight N8950A
Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N8950A Autoranging System DC Power Supply / 1000V / 30A / 10000W / 400VAC

Keysight Used

Keysight  N8950A

From

USD 10,384.80 Save 40%

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 976.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 696.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 1,392.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 2,088.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 3,480.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


DC output ratings

  • Voltage: 0 to 1000 V
  • Current: 0 to 30 A
  • Power: 10000 W

AC input

  • Voltage range: 360 - 440 VAC

Programming accuracy

  • Voltage: 0.1% of full-scale
  • Current: 0.2% of full-scale

The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series power supplies' autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one!

The N8900 Series provides stable output power, built-in voltage and current measurements, and autoranging output voltage and current from 80 V to 1500 V and 10 A to 510 A. These supplies offer many system-ready features like multiple standard I/O interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with >100 kW of total output power. The built-in parent/subsidiary control enables programming as if it's just one big power supply; no need to program each supply individually.

  • Autoranging output – does the job of multiple power supplies!
  • 5 kW, 10 kW, and 15 kW maximum output power
  • Up to 1500 V and up to 510 A
  • 14 different voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
  • Just the right amount of performance at just the right price
  • Easily parallel units to create “one” power supply with >100 kW of power
  • Built-in voltage and current measurement
  • High power density, 15 kW in only 3U (5.25” / 13.34 cm)
  • Protection from over-voltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N8950A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.