Keysight Used N5182B RF Vector Signal Generator: High Performance, Precision Results
Quick Delivery, Project Success, Innovation You Can Trust
✔ Save 40% to 90% Compared to the List Price
✔ Receive Localized and Personalized Sales Support
✔ Rely on Expertise From Your Trusted OEM
Used N5182B Offers
Key Specifications
Frequency ranges 9 kHz to 6 GHz | Phase noise at 1 GHz, 20 kHz offset –146 dBc/Hz | Spurious at 1 GHz (nonharmonics) –96 dBc | Output power at 1 GHz +27 dBm | Bandwidth (vector) 160 MHz |
Experience the Versatility of the N5182B MXG X-Series RF Vector Signal Generator
Frequency Versatility: Spanning a wide frequency range from 9 kHz to 6 GHz, this generator allows for extensive testing and development opportunities with unmatched phase noise and dynamic range.
Future-Proof Design: The N5182B is designed to meet current and future challenges, offering real-time capability and a dynamic range suitable for wideband devices.
Combine Precision and Performance with the N5182B MXG X-Series RF Vector Signal Generator
High Output Power: Delivers an output power of up to +27 dBm at 1 GHz, this generator drives power amplifiers with outstanding hardware performance, ensuring precise characterization of non-linear behavior and adjacent channel power ratio (ACPR).
Wide Bandwidth: Featuring a factory-equalized 160 MHz RF bandwidth, it tests wideband devices, providing exceptional signal creation, high signal-to-noise ratios, and phase coherency.
This upgraded configuration guarantees that the N5182B effortlessly meets even the most rigorous electronic testing demands.
Why Choose Used Equipment from Keysight?
- Smart Savings: Buy directly from the OEM and enjoy high savings without sacrificing on security and support.
- Certified Quality: Enjoy peace of mind with up to a 5-year warranty on our certified used devices. We stand behind the quality of our products and will repair them quickly if needed.
- Technical Support: Get the best of both worlds with affordable and dependable used equipment, backed by unmatched technical support directly from the OEM.
Featured Resources
Find information to get the most out of your equipment
FAQ
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Can I Customize a Unit to Meet My Needs?
Yes, customization is generally possible with our Keysight Premium Used equipment. Most products can be configured to your specifications at an additional cost. Please note that customization may impact delivery times. Some Keysight Used products may not offer customization options. Contact our eStore team via the product page for more information.
What Accessories Are Included in Keysight Premium Used Equipment?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can I Include Additional Accessories?
Currently, we only offer accessories that are listed with each product. If you require additional accessories, they can be purchased separately at the time of buying a Keysight Used or Keysight Premium Used unit. Specify your needs in the comment field during checkout.
How Do I Order Accessories Separately?
For separate or post-purchase accessories orders, please contact your local Keysight office or Keysight Partner. You can also check our online store for availability in your region or contact us directly through our website.
What Are the Key Features of the N5182B MXG X-Series RF Vector Signal Generator?
The N5182B MXG X-Series RF Vector Signal Generator offers exceptional performance tailored for R&D applications, covering frequencies from 9 kHz to 6 GHz. It serves as your "golden transmitter" with real-time signal simulation capabilities using Signal Studio software.
Why Choose the MXG X-Series for Testing and Development?
The MXG X-Series is a breakthrough solution for advanced receiver testing, automotive testing, and battery testing. It provides power-packed and versatile solutions with innovative hardware design for essential measurement applications. Whether in closed-loop or interactive control scenarios, the MXG X-Series ensures precise verification instruments for electric systems and other hardware designs.
What is the maximum output power of the N5182B?
The system delivers advanced power capabilities optimized for driving power amplifiers, featuring a standard output power of +18 dBm. For applications requiring higher power, an optional configuration provides up to +27 dBm at 1 GHz. The design achieves exceptional Adjacent Channel Power Ratio (ACPR) and overall output performance, making it suitable for demanding RF applications.
How wide is the frequency range of the N5182B?
The N5182B generates high-quality signals from 9 kHz to 6 GHz, featuring outstanding spurious performance and proven receiver rejection capabilities. While these attributes establish it as a superior signal source, it's important to note that specific performance parameters may vary depending on the operating frequency.
What are the key performance specifications?
The system provides essential performance metrics, including a 160 MHz RF bandwidth, 1024 MSa of arbitrary waveform memory, and W-CDMA 64 DPCH capability. While these specifications highlight the core functionality, more detailed specifications are available for specific applications. Please contact us to request comprehensive specifications tailored to your needs.
What sets the N5182B apart from previous models?
Building on the successful foundation of the first-generation MXG, this new version features improved signal quality and standard output power, and an advanced electronic attenuator. While these upgrades mark significant advancements over the original model, the specific improvements and their effects may vary based on individual application needs.
What software and memory capabilities are included?
The system provides comprehensive signal generation capabilities, including full integration with Signal Studio software, ample arbitrary waveform memory, and support for integrated pulse train generators. While these features offer robust functionality for various applications, please be aware that some specific applications may require additional software licenses.
Learn More
For more details and to explore our offerings, visit Keysight Used.