Grab a Certified Used N9952B FieldFox Microwave Analyzer at a Discounted Price!
Meet Deadlines with Fast Delivery
✔ Countless Customization Options
✔ Save 40–90 % Compared to List Price
✔ Trade-in Options Available
Used N9952B Offers
Key Specifications
Number of Built-In Ports 2 ports | Maximum Frequency 50 GHz | Output Power Up to 7 dBm | Overall Amplitude Accuracy +/- 0.2 dB | System Dynamic Range > 105 dB |
Unleash the Power of Portability with the N9952B FieldFox Handheld Microwave Analyzer, 50 GHz
- Expand Your Capabilities: Unleash the Power of Portability with the N9952B FieldFox Handheld Microwave Analyzer, 50 GHz.
- Accurate Measurements: Accurate spectrum analyzer measurements (± 0.2 dB) without warm-up.
Technical Advantage:
Never Sacrifice Capability or Portability: Equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between.
Software-Enabled: Choose the software-enabled FieldFox configuration that best meets your needs. Capture elusive signals with 120 MHz gap-free, real-time bandwidth. Measure all four S-parameters simultaneously with 105 dB dynamic range.
5 Reasons to Buy Used:
- Smart Savings: Buy OEM-direct and save big without compromising on top-tier security and support.
- Certified Quality: We are so confident oin the quality of our used equipment that we offer up to a 5-year warranty on all used devices.
- OEM Refurbishment: Experience like-new quality with Keysight Premium Used equipment, all under the same warranty as new.
Key Resources
Get insights on leveraging your equipment to its fullest
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.