Hot Deal: Certified Keysight Used N6791A DC Electronic Load Module
Fast Delivery, Deadlines Met, Innovation Unleashed
✔ Countless Customization Options
✔ Reliable OEM Expertise
✔ Save 40–90 % Compared to List Price
Used N6791A Offers
Key Specifications
Module Type DC electronic load module | Height 1U | Voltage Up to 60V | Current Up to 20A | Sinking Power Maximum 100 Watts per module |
Superior Technical Capabilities of N6791A DC Electronic Load Module
- Advanced Operating Modes: Experience the flexibility of CV, CC, CR, CP operating modes, allowing for a wide range of testing scenarios.
- High-Speed Synchronized Digitization: Achieve precise control and monitoring with high-speed synchronized digitization of voltage and current.
Performance-Driven Design for High-Efficiency Testing
- Compact and Powerful: A single-wide module design can accommodate up to 4 modules in the mainframe, providing up to 100W of sinking power per module.
- Superior Command Processing and Current Slew Rate: Benefit from quick response times and smooth transitions, essential for accurate and efficient testing.
5 Reasons to Buy Used
- Save More: Buy directly from Keysight for big savings without compromising on security or support.
- OEM Refurbishment: Enjoy like-new quality with Keysight's Premium Refurbished equipment.
- Expert Technical Support: Benefit from affordable equipment and unmatched technical support.
Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.