Keysight N5293AX03
Frequency Extender / 900 Hz to 110 GHz / 1.2m Cable / LFE with Bias-tee
Keysight N5293AX03
Frequency Extender / 900 Hz to 110 GHz / 1.2m Cable / LFE with Bias-tee
USD 102,163.50
List Price USD 136,218.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N5293AX03 USD 102,163.50
From
USD 102,163.50 Save 25%
- Wide frequency range from 900 Hz to 110 GHz, with PNA/PNA-X’s low frequency extension (LFE) option
- Built-in bias tee
- Built-in 1.2 m interface cable for connection to N5292A controller
- Specified maximum power of 0 dBm from 90 GHz to 110 GHz
- Typical sweep range from -60 dBm to the maximum power
- Typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5293AX03 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 900 Hz to 110 GHz.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.