High-Performance Keysight Used P5004A USB Vector Network Analyzer on Sale
Meet Deadlines with Fast, Reliable Equipment
✔ Regional & Personal Sales Support
✔ Reliable OEM Expertise
✔ Trade-in Options Available
Used P5004A Offers
Key Specifications
Frequency Range 9 kHz to 20 GHz | Ports 2 | Connection Type USB 3.0 | Calibration Support for all Keysight electronic calibration (ECal) modules | Power Supply External AC-DC adapter |
Unmatched Frequency Range for Advanced Technology
- Frequency Adaptability: The P5004A Keysight Streamline USB Vector Network Analyzer provides a frequency range of 9 kHz to 20 GHz, to ensure you are ready for various RF tests and applications.
- Future Proof : Invest in a future-proof technology with the P5004A, ensuring long-lasting value.
Compact and User-Friendly for Efficient Testing
- Compact Design: This USB VNA is compact and faceless, dramatically reducing your size of test and making it ideal for space-constrained environments.
- Intuitive GUI: It features the same intuitive GUI as Keysight’s high-performance PNAs, ensuring a user-friendly experience.
5 Reasons to Buy Used
- Cost Effective: Save money without compromising security or support by purchasing directly from Keysight.
- Customization: As the OEM, we offer a range of software options for most used equipment. Hardware customization is also included during refurbishment, with 80% of our instruments allowing customization.
- Certified Quality: Get up to a 5-year warranty on used devices, a testament to our confidence in quality and quick repairs. You are always fully covered.
Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.