Keysight E5092A
Configurable Multiport Test Set
USD 13,417.51
List Price USD 58,337.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight E5092A USD 13,417.51
From
USD 13,417.51 Save 77%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 2,316.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 4,632.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 6,948.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 11,580.00 |
- Frequency range 50 MHz to 20 GHz.
- Up to 10-port full crossbar measurement or maximum 22-port measurement capability
- Supported by the 4-port ENA (E5070B/E5071B/E5071C/E5080A)
- Extremely fast switching speed optimized for the ENA
- Temperature control function for superior measurement stability
- Internal DC sources for controlling an active multiport DUT
- Measurement Wizard Assistant (MWA) software
The E5092A configurable multiport test set, combined with the 4-port ENA Network Analyzer (E5070B/E5071B/E5071C/E5080A), offers a complete multiport solution up to 20 GHz for a wide range of R&D and manufacturing measurement applications. This powerful combination is suited for testing multiport devices such as front-end modules (FEM) for cellular handsets, WLAN application or other general-purpose multiport devices. The test set offers flexible configuration capability that enables customization of switch matrix depending on required applications. The E5092A can be used with the Measurement Wizard Assistant (MWA) software (E5080A-790, E5071C-790, E5070B/71B-790) that simplify complex multiport test setup and increase the efficiency of a test station and measurement productivity.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.