Keysight N9020B-513
10 Hz to 13.6 GHz
USD 42,955.50
List Price USD 57,274.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight N9020B-513 USD 42,955.50
From
USD 42,955.50 Save 25%
513 | Frequency range, 10 Hz to 13.6 GHz | Installed |
1DVR001A | ROM/CD-R/RW drive | On request |
1KBD001A | USB keyboard-smaller keyboard | On request |
1MSE001A | Mouse | On request |
MLP001A | Minimum loss pad, 50 to 75 ohm | On request |
1CN103A | Handle kit 177.0mm H (4U) - two front handles - New Phantom Gray Color | On request |
1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles - Phantom Gray Color | On request |
12M | On request | |
1CM113A | Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color | On request |
1CR013A | Rack Slide Kit for 11in, 14in, and 16in Mounting Holes | On request |
CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers | On request |
24M | On request | |
36M | On request | |
60M | On request | |
A6J | ANSI Z540-1-1994 Calibration | On request |
N90EMQAMB | WLAN 4096QAM modulation | On request |
AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
B1A | Analysis bandwidth, 125 MHz | On request |
B1X | Analysis bandwidth, 160 MHz | On request |
B40 | Analysis bandwidth, 40 MHz | On request |
B85 | Analysis bandwidth, 85 MHz | On request |
BBA | I/Q baseband inputs, analog | On request |
N90EMRBEB | Resolution Bandwidth Extended | On request |
C12 | On request | |
C36 | On request | |
C60 | On request | |
CR3 | Connector rear, second IF output | On request |
CRP | Connector, programmable rear IF output | On request |
DP4 | On request | |
N90EMEDPB | Enhance Display Package | On request |
N90EMTDSB | Time Domain Scan | On request |
EA3 | Electronic attenuator, 3.6 GHz | On request |
EXM | External mixing | On request |
FS1 | On request | |
FS2 | On request | |
M01 | On request | |
M02 | On request | |
M03 | On request | |
N9061EM0E | Remote Language Compatibility Measurement Application | On request |
N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
N9063EM0E | Analog Demodulation Measurement Application | On request |
N9067EM0E | Pulse Analysis Measurement Application | On request |
N9068EM0E | Phase Noise Measurement Application | On request |
N9069EM0E | Noise Figure Measurement Application | On request |
N9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
N9072EM0E | cdma2000 measurement application, remote control only | On request |
N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
N9076EM0E | 1xEV-DO measurement application, remote control only | On request |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
N9081EM0E | Bluetooth (TM) Measurement Application | On request |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
N9083EM0E | On request | |
N9084EM0E | Short Range Communications and IoT Measurement Application | On request |
N9085EM0E | 5G NR Measurement Application | On request |
E6141EM0E | EMI Measurement Application | On request |
E9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
E9055EM0E | Power Amplifier Measurement Application | On request |
E9056EM0E | On request | |
E9061EM0E | Remote Language Compatibility Measurement Application | On request |
E9062EM0E | SCPI Language Compatibility Measurement Application | On request |
E9063EM0E | Analog Demodulation Measurement Application | On request |
E9067EM0E | Pulse Analysis Measurement Application | On request |
E9068EM0E | Phase Noise Measurement Application | On request |
E9069EM0E | Noise Figure Measurement Application | On request |
E9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
E9072EM0E | cdma2000 Measurement Application, remote control only | On request |
E9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
E9076EM0E | EV-DO Measurement Application, remote control only | On request |
E9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
E9079EM0E | TD-Scdma/HSPA Measurement Application, remote control only | On request |
E9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
E9081EM0E | Bluetooth (TM) Measurement Application | On request |
E9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
E9083EM0E | On request | |
E9084EM0E | Short Range Communication and IoT Measurement Application | On request |
E9085EM0E | 5G NR Measurement Application | On request |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
N6141EM0E | EMI Measurement Application | On request |
E9077EM1E | WLAN 802.11ac/ax Measurement Application | On request |
E9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
E9077EM2E | WLAN 802.11be Measurement Application | On request |
E9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
N9077EM3E | On request | |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
N9080EM4E | LTE V2X measurement application | On request |
N9077EM4E | On request | |
E9080EM4E | LTE V2X Measurement Application | On request |
N90EMEMCB | Basic EMC Functionality | On request |
MPB | Microwave preselector bypass | On request |
N9073EMXE | Single Acquisition Combined W-CDMA Measurement Application | On request |
N9071EMXE | Single Acquisition Combined GSM/EDGE/Evo Measurement Application | On request |
NF2 | Noise floor extension, instrument alignment | On request |
P03 | Preamplifier, 3.6 GHz | On request |
P08 | Preamplifier, 8.4 GHz | On request |
P13 | Preamplifier, 13.6 GHz | On request |
P26 | Preamplifier, 26.5 GHz | On request |
N90EMFP2B | Fast power | On request |
P32 | Preamplifier, 32 GHz | On request |
P44 | Preamplifier, 44 GHz | On request |
P50 | Preamplifier, 50 GHz | On request |
PFR | Precision frequency reference | On request |
PRC | Portable configuration | On request |
RTL | On request | |
RTR | Real-time spectrum recorder and analyzer application example | On request |
N90EMESCB | External Source Control | On request |
SF1 | Security features, exclude launching programs | On request |
SF2 | Security features, prohibit saving results | On request |
SF3 | Security feature, secure RAM disk boot | On request |
N90EMPSMB | Power Suite Measurement Application | On request |
N90EMFT1B | Frequency Mask Trigger, Basic Detection | On request |
N9020RT1B | Real-time analysis up to maximum available BW, Basic Detection | On request |
N9020RT2B | Real-time analysis up to maximum available BW, Optimum Detection | On request |
N90EMFT2B | Frequency Mask Trigger, Optimum Detection | On request |
W10 | On request | |
YAS | Y-Axis Screen Video Output | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Quickly Adapt to Evolving Test Requirements of Wireless Devices
Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.
- Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
- Get complete signal characterization by capturing longer I/Q samples
- Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
- Simplify testing with one-button measurements using PathWave X-Series measurement applications
- Capture elusive or transient signals with full-band real-time spectrum analysis
Specifications
- DANL @1 GHz: -172 dBm
- Maximum Analysis Bandwidth: 160 MHz
- Maximum Real-Time Bandwidth: 160 MHz
- Phase Noise @1 GHz (10 kHz offset): -114 dBc/Hz
- Type: Benchtop
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.