- Introduction
- Why Are Oscilloscopes So Expensive?
- Oscilloscope Features That Drive Up the Price
- Bigger Bandwidth
- Better Sample Rate
- Number of Channels
- Memory Depth
- Our 8 Most Expensive Oscilloscopes
- MSOX3054G
- Why You Should Buy the MSOX3054G
- MSOX4154A
- Why You Should Buy the MSOX4154A
- N1092B
- Why You Should Buy the N1092B
- DSAZ634A
- Why You Should Buy the DSAZ634A
- MSOX6004A
- Why You Should Buy the MSOX6004A
- MSOS804A
- Why You Should Buy the MSOS804A
- DSOS604A
- Why You Should Buy the DSOS604A
- MSOS804A
- Why You Should Buy the MSOS804A
- Buy an Award Winning Keysight Oscilloscope and Improve Test Times!
- Buy Refurbished and Finish Your Project on Time
- Whenever You’re Ready, Here Are 4 Ways We Can Help You
The goal of most sales pitches is to convince a customer to buy a particular product.
A seasoned salesperson will tell them why they should buy it and how it will benefit them. As a sweetener, they may even try to entice the customer with a reduced price tag.
But in some situations, getting something at a fraction of the cost doesn't mean you are necessarily getting the best product. For example, a high-end sports car will cost significantly more than a family sedan, but the sports car will offer a much better driving experience.
The same is true about Keysight's most expensive oscilloscopes. Yes, they come with a higher price tag, but you will get some of the best technology and performance on the market.
Let's take a look at Keysight's eight most expensive oscilloscopes. We will look at their features and see why these "sports cars" of the oscilloscope world are worth every penny.
Why Are Oscilloscopes So Expensive?
A digital storage oscilloscope is an instrument that allows you to visualize electrical waveforms. You use oscilloscopes for various applications, from engineering new products to scientific research.
To read precise waveforms, digital scopes use very high-speed digital circuits. These digital circuits allow the oscilloscope to take quick and accurate measurements.
The speed and accuracy of these digital circuits come at a cost, which is why oscilloscopes are generally more expensive than other types of test equipment.
Note other factors that contribute to the high cost of some oscilloscopes.
Price Factor | Reasoning |
Component types | The quality of its components determines the performance of an oscilloscope, and high-end scopes use premium components. In addition, oscilloscopes require a lot of calibration and maintenance to function properly, which also adds to their cost. |
Research and development | The high price of some oscilloscopes is primarily due to the cost of research and development. Designing and building an oscilloscope is complex and time-consuming, and the finished product must meet stringentquality standards. In addition, the market for oscilloscopes is relatively small, so manufacturers must charge high prices to cover their costs. |
Manufacturing labor | Oscilloscopes are complex devices that require highly skilled workers to assemble them. A lot of time and effort goes into testing and calibrating each oscilloscope to ensure it meets the highest standards. Each step is essential to ensuring that the end product is a high-quality and reliable oscilloscope. As a result, the labor cost can be high when manufacturing these devices. |
Device complexity | Saying an oscilloscope is a complex device is an understatement. Digital oscilloscopes measure electrical signals using various methods. They may convert the signal into a digital format using an analog-to-digitalconverter or a plug-in card that digitizes the signal. Once the signal is in a digital format, it is displayed on a computer or stored on a hard drive. Digital oscilloscopes can also measure various other signals, such as sound or light waves. However, due to the complex nature of digital oscilloscopes, they are often more expensive than their analog counterparts. |
Specialized software | A digital oscilloscope uses a digital computer to convert the input voltage level into a digital value and displays it on the screen. While this process can be done using simple hardware, another way is using specialized software. This software includes various features designed to make the oscilloscope more user-friendly and allow for more precise measurements. For example, many digital oscilloscopes have built-in waveform-recognition algorithms that automatically identify and display common waveforms. In addition, many oscilloscope software packages include tools for generating custom reports and exporting data to other software applications for further analysis. |
Lack of mass production | Unlike analog oscilloscopes, which have been in production for decades, digital oscilloscopes are still relatively new. As a result, fewer manufacturers are producing them on a large scale. This lack of competition means prices remain high, even as technology improves. |
While the above factors contribute to the high price tag of some oscilloscopes, a great solution to get your hands on a high-end oscilloscope at a much lower price is to buy a Keysight premium used oscilloscope.
Did you know Keysight offers a wide range of high-quality, premium, refurbished oscilloscopes backed by a 1-year warranty? That means when you buy with Keysight, you can rest easy knowing you are getting a quality product backed by a trusted manufacturer.
See our premium used equipment page and pick up a refurbished oscilloscope with some of the highest standards and specifications in the industry.
Oscilloscope Features That Drive Up the Price
The saying "you get what you pay for" couldn't be more true when buying an oscilloscope.
For example, if you are a hobbyist, you won't need all the features of a high-end oscilloscope. However, if you work in a professional setting where precision and accuracy are critical, you will want to invest in an oscilloscope with all the bells and whistles.
Here are some of the features that can drive up the price of an oscilloscope.
Bigger Bandwidth
Bandwidth is one of the most important factors when buying an oscilloscope.
A scope's bandwidth determines the frequency range at which it can display a signal accurately.
Bandwidth becomes more important at higher frequencies. Otherwise, you will only be able to see some signal components, and the high-frequency noise is aliased (moved to a lower frequency).
A scope with a large bandwidth will be more expensive than one with a smaller bandwidth, but it will also be better able to capture delicate signals and provide more precise measurements.
A 20 Mhz bandwidth scope would be considered lower-end, while a top-of-the-line oscilloscope has bandwidths reaching up to 100 GHz.
Better Sample Rate
The sampling rate is the number of times per second that a digital oscilloscope takes a measurement (or sample).
The Nyquist–Shannon sampling theorem states that a signal can be perfectly reconstructed from an infinite series of samples taken at a rate greater than twice the signal's bandwidth.
In a simplified form, this means that the sampling rate must be at least two times greater than the highest frequency component in the measured signal. Most signals of interest require a sample rate in the megahertz (MHz) range.
As you can imagine, taking millions of samples per second requires significant processing power, translating into a higher price tag for oscilloscopes with high sample rates.
Number of Channels
Oscilloscopes are generally available with 1, 2, 4, or 8 channels.
The number of channels on an oscilloscope refers to the number of input signals that the scope can measure at the same time. So if you are working with a 4-channel scope, you can simultaneously measure up to 4 different signals.
While a single-channel oscilloscope will be enough for many applications, having multiple channels can be extremely helpful (and even necessary) in certain situations.
For example, if you are measuring the performance of a system with multiple components, it can be very helpful to see all of the signals on one screen. This allows you to identify any anomalies and diagnose problems quickly.
Of course, more channels also mean a higher price tag. A 4-channel oscilloscope will cost more than a 2-channel scope, and an 8-channel scope will cost even more.
Memory Depth
Memory depth is the amount of data an oscilloscope can store and display.
The deeper the memory, the more information the scope will show you. This is important because it affects the sample rate or the amount of information you can see and analyze at a time.
A scope with shallow memory might only be able to store a few seconds' worth of data, which will not be enough to see signal anomalies over some time. But a scope with deep memory can keep hours' or even days' worth of data, letting you zoom in for a high-resolution view of whatever portion you are interested in viewing.
This is important for applications like power analysis, where you might need to see an entire day's worth of data to identify trends and optimize performance.
The deeper the memory, the more expensive the scope will be. But for many applications, deeper memory is worth the extra cost.
Our 8 Most Expensive Oscilloscopes
Now that we have looked at why premium oscilloscopes are so expensive, let's look at 8 of our most expensive Keysight oscilloscopes and see what sets them apart. We will look at things like
- Specs
- Uses
- Why you should buy
MSOX3054G
The InfiniiVision MSOX3054G sets new standards in oscilloscope performance. It captures the finest signal details with a waveform update rate that leads the industry.
With 500 MHz bandwidth and mixed-signal capability, it delivers the measurement confidence engineers need for today's complex designs.
MSOX3054G specs
- 500 MHz bandwidth
- 4 analog plus 16 digital channels
- Clear signal viewing on 8.5-inch WVGA display
- Deep 4 Mpts memory
- 1,000,000 wfms/s update rate
- Expandable capabilities with full upgradeability. Add memory, 20 MHz arbitrary waveform generator, 3-digit voltmeter, protocol analysis, and segmented memory
Why You Should Buy the MSOX3054G
The InfiniiVision MSOX3054G excels at advanced applications demanding high bandwidth and fast update rates.
Its responsive 8.5-inch display provides crystal-clear views of complex signals, while the deep memory captures extended signal sequences without compromising sample rate.
This oscilloscope is ideal for engineers developing embedded systems, debugging digital designs, or analyzing power electronics.
Get premium features at a fraction of new equipment cost. With immediate shipping and comprehensive support options, you can start making accurate measurements right away.
Whether you are debugging serial protocols, analyzing power supplies, or validating digital designs, the MSOX3054G delivers the performance and flexibility you need.
MSOX4154A
The InfiniiVision MSOX4154A transforms everyday testing with MegaZoom IV smart memory technology.
Built around an industry-leading 12.1-inch touch display, this oscilloscope combines 1.5 GHz bandwidth with InfiniiScan Zone touch triggering to help you isolate and analyze signals faster than ever before.
MSOX4154A specs
- 1.5 GHz bandwidth
- 4 analog plus 16 digital channels
- 12.1-inch capacitive touch screen
- InfiniiScan Zone touch triggering
- 1,000,000 wfms/s update rate
- 4 Mpts memory with standard segmented memory
- MegaZoom IV smart memory technology
- Upgradeable: add dual-channel 20 MHz arbitrary WaveGen, 3-digit DVM, serial trigger and analysis & mask testing
Why You Should Buy the MSOX4154A
The InfiniiVision MSOX4154A comes complete with a 3-year warranty and professional calibration.
Each unit includes N2894A 700 MHz passive probes, an MSO cable for digital channels, and comprehensive documentation in multiple languages.
The 12.1-inch touchscreen and Zone triggering make signal isolation intuitive, while the MegaZoom IV technology ensures you never miss important signal details.
Save significantly on list price (original price $32,901) while getting professional-grade capabilities. With immediate shipping and KeysightCare support options available, you can start making precise measurements right away.
Whether you are debugging embedded systems, analyzing serial protocols, or validating designs, the MSOX4154A delivers the performance you need with the usability you want.
N1092B
Deliver precise optical waveform analysis with exceptional sensitivity.
The N1092B DCA-M oscilloscope combines dual optical channels with integrated clock recovery to meet demanding high-speed optical test requirements.
Its compact design and high sampling rate make it ideal for manufacturing test, optical research, and data center applications.
N1092B specs
- Up to 45 GHz optical bandwidth
- Dual optical channels
- Industry-leading <5 µW noise floor
- 250 kHz maximum sample rate
- <200 fs intrinsic jitter
- Integrated clock recovery option
- Support for rates up to 64 GBaud
- Compact form factor for easy integration
Why You Should Buy the N1092B
Get accurate optical measurements without complexity using the N1092B.
Engineers developing optical transceivers and high-speed communication systems rely on its low noise floor and fast sampling rate to characterize their designs efficiently.
Save significantly compared to list price while accessing premium optical measurement capabilities. With integrated clock recovery available and immediate shipping from our facility, you can begin testing optical components within days.
Whether you are testing optical transceivers, validating optical designs, or measuring optical modulation, the N1092B delivers the precision and speed you need.
DSAZ634A
Capture complex signals with the DSAZ634A Infiniium oscilloscope.
Built for engineers working with next-generation technologies, this high-performance scope delivers the bandwidth and sampling rate needed for quantum computing, optical communications, and semiconductor testing.
Its precise measurement capabilities help you validate designs faster and with greater confidence.
DSAZ634A specs
- 63 GHz bandwidth
- 4 analog channels
- Industry-leading 160/80 GSa/s maximum sample rate
- Advanced measurement capabilities
- Professional-grade calibration included
- Full software customization options
- Comprehensive analysis tools for complex signals
- Premium build quality with reliability-focused design
Why You Should Buy the DSAZ634A
Get accurate measurements the first time with the DSAZ634A.
Engineers developing quantum systems, optical devices, and high-speed semiconductors rely on its 63 GHz bandwidth and 160/80 GSa/s sampling rate to validate their most challenging designs.
Each unit comes with professional calibration and detailed measurement reports to ensure measurement accuracy meets industry standards.
Save 73% compared to list price while getting the same premium performance. With KeysightCare support available and fast shipping from our Malaysia facility, you can start making measurements within a week.
Whether you are debugging high-speed digital circuits, researching quantum systems, or characterizing RF devices, the DSAZ634A provides the measurement confidence you need.
MSOX6004A
The MSOX6004A X-Series has 7-in-1 integration.
It combines digital channels, serial protocol analysis, a dual-channel waveform generator, frequency response analysis, a digital multimeter, and a 10-digit counter with a totalizer. For the first time in an oscilloscope, it also integrates multi-language voice control. It weighs only 6.8 kg, measures only 15.4 cm deep, and consumes only 200 W, making the MSOX6004A X-Series the world's most environmentally-friendly multi-GHz portable oscilloscope.
MSOX6004A specs
- 1– 6 GHz
- 4 analog plus 16 digital channels
- Quickly view and isolate signals on the 12.1-inch capacitive multi-touch screen with zone triggering and 450,000 wfms/s update rate
- Make more precise measurements with 115 Vrms noise floor at 1 mV/div (1 GHz)
- Get performance measurements anywhere with the portable 6-in deep size
- Quickly see analysis details with standard histogram and color grade
- View signal integrity with jitter and eye diagram analysis options
- Full upgradability allows you to get more from your scope
Why You Should Buy the MSOX6004A
If you need an oscilloscope with uncompromising bandwidth and sample rates, look no further than the MSOX6004A.
It has up to 6-GHz bandwidth and a 20-GSa/s sampling rate, so you can confidently measure digital signals with rise times faster than 150 ps or signals with higher than 2-Gbps NRZ (non-return to zero) data signal rates.
MSOS804A
Meet your most demanding mixed-signal debug challenges with precision and speed.
The Infiniium MSOS804A combines 8 GHz bandwidth with mixed-signal capability, delivering superior signal integrity through its advanced 10-bit architecture.
This oscilloscope is designed for engineers who need to validate high-speed digital designs with uncompromising accuracy.
MSOS804A specs
- 8 GHz bandwidth
- 4 analog plus 16 digital channels
- 20 GSa/s maximum sample rate
- 100 Mpts/channel standard memory
- 8.1 bits ENOB at full bandwidth
- 15-inch capacitive touch display
- 10-bit ADC vertical resolution
- Advanced mixed-signal analysis capabilities
Why You Should Buy the MSOS804A
Get precise measurements across both analog and digital domains using the MSOS804A.
Development teams working on high-speed computing, data communications, and advanced electronics rely on its superior signal integrity and deep memory to debug their most challenging designs.
Save significantly compared to list price while accessing premium debugging capabilities. With immediate shipping and KeysightCare support options available, you can start tackling complex debug challenges within days.
Whether you are validating high-speed interfaces, debugging embedded systems, or characterizing complex circuits, the MSOS804A delivers the measurement confidence you need.
DSOS604A
Whether you debug your latest design or verify compliance, your oscilloscope must display a true representation of your signal.
This requires world-class signal integrity, and the DSOS604A Infiniium oscilloscope is designed with that in mind.
The DSOS604A provides a superior time base, front-end, and ADC technology blocks. This provides a platform with up to 16 bits of resolution, low noise, low jitter, and high ENOB – giving you visibility into the true performance of your device.
DSOS604A specs
- 6 GHz bandwidth (upgradable)
- 4 analog signal channels
- Achieve up to 16 bits of vertical resolution with our advanced system architecture
- Capture a longer signal trace with 20 GSa/s maximum sample rate and 100 Mpts/channel of standard memory
- Get superior signal integrity with an average system effective number of bits (ENOB) of 8.1 bits at full bandwidth
- Gain increased usability with the multi-touch supported 15-inch capacitive touch screen and a solid-state drive for fast boot and reliability
- Improve your testing with a wide range of protocol, compliance, and analysis software
Why You Should Buy the DSOS604A
If a superior time base is a must, the DSOS604A has you covered.
Time scale accuracy is critical, especially for deep-memory applications. Measurement of jitter is necessary for ensuring high-speed system reliability. Intrinsic jitter associated with an oscilloscope includes the internal jitter measurement of the scope.
The lower the value, the better you will be able to characterize your device. DSOS604A scopes achieve precise time accuracy with a next-generation time base architecture.
It has a best-in-industry time scale accuracy of 12 ppb (after calibration) for accurate deep memory measurements and a low jitter measurement floor with 100 fs (typical) of intrinsic jitter.
MSOS804A
The MSOS804A Infiniium S-Series oscilloscope incorporates innovative technology designed to deliver superior measurements.
Cutting-edge hardware and a broad software suite work together to give you unmatched measurement capability. Our 10-bit ADC and low-noise front-end work together to provide up to 8 GHz of performance with fantastic signal integrity.
A vast selection of high-speed digital debug tools gives you the best troubleshooting and design tools available on the market.
We put all of this in an advanced frame with a solid-state drive for fast boot-up and a high-powered motherboard for fast processing.
MSOS804A specs
- 8 GHz bandwidth
- 4 analog plus 16 digital channels
- Achieve up to 16 bits of vertical resolution with our advanced system architecture
- Capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
- Get more value for money with out-of-the-box accessories, including four N2873A 500-MHz passive oscilloscope probes and an 8 GHz BNC calibration cable, 16-channel flying lead set logic probe, MSO cable, and MSO calibration fixture
Why You Should Buy the MSOS804A
If you need an oscilloscope that can do it all with a broad range of capabilities, then the MSOS804A Infiniium is the only oscilloscope you need.
It packs 16 digital channels on MSO models and supports up to 100 probes, current and voltage, active and passive, 1 MΩ, and 50 Ω inputs.
The MSOS804A supports feature-rich software with 50 automated measurements, 16 math functions, gating, and a spectral viewer.
If you need optional expandable software applications and flexible licensing, the MSOS804A can
- Add protocol decode/trigger for dozens of serial buses
- Choose from a large selection of analysis applications, including eye diagrams and measurements with SDA, jitter, InfiniiScan, and de-embedding
- Test to ensure adherence to industry standards with compliance apps
Buy an Award Winning Keysight Oscilloscope and Improve Test Times!
If you work in an industry that demands consistent, accurate results with no room for test errors, Keysight's line of premium oscilloscopes is the best in the business.
They are the best in the business because they carry some of the highest specs in the industry.
Yes, these high-end specs come with a high price tag, but it gives you both the performance and the assurance that our oscilloscopes can handle any task you throw at them and still give you the accurate results you need.
If you are in the market for a high-performance oscilloscope, don't settle for anything less than the best. Invest in a Keysight oscilloscope that gives you real peace of mind.
So why wait? Buy one of our premium, industry-leading oscilloscopes and see your testing times decrease and accuracy increase!
Buy Refurbished and Finish Your Project on Time
Can’t wait 25+ weeks for your oscilloscope? Got a project you need to finish now? We’ve got your back! Engineers all over the world trust our refurbished oscilloscopes. Why? With slightly less capabilities, they come with
- faster shipping times
- big discounts
- Keysight Care options & optional warranty
What are you waiting for? We have limited stock available!
Whenever You’re Ready, Here Are 4 Ways We Can Help You
- Browse our premium used oscilloscopes
- Call tech support US: 1 800 829-4444 Press #, then 2. Hours: 7 am – 5 pm MT, Mon– Fri
- Talk to our sales support team by clicking the icon (bottom right corner) on every offer page
- Talk to your account manager about your specific needs