Keysight M3202A-CH4
4 Channels
Keysight M3202A-CH4
4 Channels
USD 16,777.20
List Price USD 30,504.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight M3202A-CH4 USD 16,777.20
From
USD 16,777.20 Save 45%
CH4 | FOUR CHANNELS | Installed |
CLF | FIXED SAMPLING CLOCK, LOW JITTER | Installed |
DM1 | DUAL MODULATION CAPABILITY (AMPLITUDE AND ANGLE) | Installed |
FP1 | ENABLED FPGA PROGRAMMING | Installed |
K41 | FPGA, XILINX 7K410T | Installed |
M20 | MEMORY, 2 GB, 1 GSAMPLES | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 1,524.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 3,048.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 4,572.00 |
The M3202A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements, Quantum Computing, and massive MIMO research. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable applications such as Quantum Computing research, 5G, wireless device manufacturing, ATE, MIMO, beamforming, and other multi-channel coherent signal generation.
Functionality
- 1 slot PXIe 4 channel AWG
- 1 GSa/s, 14 bit, 400 MHz bandwidth
- High-quality output signal with low phase noise
- Includes function generation (sinusoidal, triangular, square, DC) and phase, frequency and amplitude modulation capability
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Optional simultaneous amplitude and phase modulation (DM1)
- Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3202A, Option HV1 required)
- Graphical FPGA Design Environment (KF9000A) enables easy customization of the M3202A by the non-FPGA programmer. (M3202A, Option PF1 required)
Applications
- Communications
- Massive MIMO
- Quantum Computing
- Medical imaging
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.