Keysight N5232B-416
4-port / Configurable Test Set / Source Attenuators
Keysight N5232B-416
4-port / Configurable Test Set / Source Attenuators
USD 116,340.75
List Price USD 155,121.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight N5232B-416 USD 116,340.75
From
USD 116,340.75 Save 25%
416 | 4-port, configurable test set, source attenuators | Installed |
S930900B | Spectrum analysis up to 8.5 GHz | On request |
S930901B | Spectrum analysis up to 13.5 GHz | On request |
S94601B | Device measurement eXpert - DMX | On request |
S930902B | Spectrum analysis up to 26.5 GHz | On request |
S93007B | Automatic fixture removal | On request |
S93010B | Time-domain analysis | On request |
S93011B | Enhanced time domain analysis with TDR | On request |
12M | On request | |
24M | On request | |
36M | On request | |
S93551B | N-port measurements | On request |
60M | On request | |
S93080B | Frequency-offset measurements | On request |
S93082B | Scalar mixer/converter measurements | On request |
S93898B | Built-in performance test software | On request |
F12 | On request | |
F36 | On request | |
F60 | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
The Economical Choice for Signal Integrity and Material Measurements
The Keysight PNA-L network analyzers help you with your general-purpose network analysis needs. The PNA-L network analyzers gives you efficiency and flexibility in both manufacturing and research and development applications. The PNA-L network analyzers cover various industries ranging from mobile telecommunications, wireless LAN component production, and aerospace and defense. The PNA-L network analyzers offer the perfect balance of value and performance using the Keysight PNA network analyzer's core firmware.
- 300 kHz to 20 GHz frequency range
- Perform basic analysis of passive components and simple active devices
- Measure S-parameters with good accuracy up to 20 GHz in cost-sensitive applications
- Form a complete on-wafer measurement system with simple probe station integration
- Accelerate insight into component behavior using a multi-touch display and intuitive user interface
- Configure an economical solution for signal-integrity measurements and materials characterization
- Get the world’s best price-to-performance ratio for microwave manufacturing
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.