Keysight N9021B-550
10 Hz to 50 GHz
List Price USD 170,500.00 Save 55% USD 76,725.00 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N9021B-550
From
USD 76,725.00 Save 55%
550 | Frequency Range, 10 Hz to 50 GHz | Installed |
B5X | Analysis bandwidth, 510 MHz | Installed |
DP2 | Installed | |
DP4 | Installed | |
EA3 | Electronic attenuator, 3.6 GHz | Installed |
EP1 | Installed | |
EXM | External mixing | Installed |
FS1 | Installed | |
FS2 | Installed | |
MPB | Microwave preselector bypass | Installed |
MTU | Installed | |
N9060EM1E | Installed | |
PC6S | Installed | |
RTL | Installed | |
SSD | Installed | |
W10 | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 2,583.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 6,276.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 12,552.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 18,828.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 31,380.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The Optimum Choice in Wireless for New-Generation Devices
Increase throughput while minimizing costs with the fastest, most accurate signal and spectrum measurements in a midrange signal analyzer.
- Evolve test needs of advanced wireless R&D and manufacturing with the widest analysis bandwidth in its class and the superior phase noise performance at high frequencies
- See through the complexity of challenging signals with RTSA and industry-leading PathWave 89600 VSA
- Simplify testing with one-button measurements from PathWave X-Series Applications
- Enable faster test time with enhanced frequency sweep algorithm and hardware-based signal processing without compromise in RF performance
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.