Keysight M3300A-C48
4 + 8 Channels
List Price USD 35,863.00 Save 75% USD 8,965.75 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight M3300A-C48
From
USD 8,965.75 Save 75%
C48 | FOUR EIGHT CHANNELS | Installed |
CLF | FIXED SAMPLING CLOCK, LOW JITTER | Installed |
DM1 | DUAL MODULATION CAPABILITY (AMPLITUDE AND ANGLE) | Installed |
FP1 | ENABLED FPGA PROGRAMMING | Installed |
HV1 | ENABLED HVI PROGRAMMING | Installed |
K32 | FPGA, XILINX 7K325T | Installed |
M20 | MEMORY, 2 GB, 1 GSAMPLES | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 1,020.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 2,040.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 3,060.00 |
The M3300A PXIe AWG/Digitizer is ideal for control, testing and prototyping in experimental Physics, communications, or medical imaging applications. The shared FPGA enables less than 400 ns latency between input to output. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including Experimental Physics, Quantum Computing and Quantum Optics research, ATE and other applications requiring multi-channel coherent signals.
Performance characteristics
- Combines high-performance arbitrary waveform generator channels and digitizer channels in a 2-slot PXIe:
- AWG: 500 MSa/s, 16 bit, 200 MHz bandwidth - includes function generation (sinusoidal, triangular, square, DC) and phase, frequency, and amplitude modulation capability
- Digitizer: 100 MSa/s, 14 bit, 100 MHz bandwidth - includes advanced data acquisition system with flexible triggering and programmable cycles and data bursts
- Realize multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment
- Create programs and designs of logic, control, and combinatorial routines to the M3xxxA instrument with PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software
Applications
- High-performance control and scientific research
- Medical imaging
- Electronic test
- Communications
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.