Used Equipment Store

账户权益

获取是德科技原厂二手仪器商城的定制视图

管理您的账户信息,以便我们的团队能够快速响应您的需求

了解最新的产品价格, 产品特价信息以及库存情况

已经有账户? 登录

创建账户

您需要什么帮助?

技术问题

  • 产品选择
  • 产品配置
  • 应用支持

销售问题

  • 延长保修
  • 校准计划
  • 添加软件选件
  • 教育折扣

订阅

提交此表单即表示您同意向是德科技提供您的个人数据,有关我们如何使用这些数据的详细信息,请参阅是德科技隐私声明
需要帮助?

确认运费

了解该设备是否可以运往你的国家

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2512369

Keysight N8957A

Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC

ID: U08-2512369
Keysight N8957A Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
Keysight N8957A Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
Keysight N8957A Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
Keysight N8957A Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
Keysight N8957A Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
Keysight N8957A Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
Keysight N8957A Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
产品实拍图

Keysight N8957A

Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC

全面校准+校准报告
90天保修
提供 KeysightCare 服务
仅包含图片中显示的配件, 无电源线
可以根据要求提供其他软件选项

节省 60%

USD 8,862.00

原价 USD 22,155.00

税前价格
设置价格提醒
添加到愿望清单
仅用于专业和工业用途
免费送货。 从马来西亚发货1周内运送到Hong Kong, SAR of China
索取报价

Keysight N8957A Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
是德科技原厂二手仪器
Keysight N8957A
Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
配置:
可定制
运输: 仅限部分国家
质保期: 90天
配件 不包括
产品仅用于专业和工业用途。
提交此报价请求即表示您同意向是德科技提供您的个人数据,有关我们如何使用这些数据的详细信息,请参阅是德科技隐私声明
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

是德科技原厂二手仪器

Keysight  N8957A USD 8,862.00

USD 8,862.00 节省 60%

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 1,047.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 708.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 1,416.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 2,124.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 3,540.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


DC output ratings

  • Voltage: 0 to 1500 V
  • Current: 0 to 30 A
  • Power: 15000 W

AC input

  • Voltage range: 360 - 440 VAC

Programming accuracy

  • Voltage: 0.1% of full-scale
  • Current: 0.2% of full-scale

The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series power supplies' autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one!

The N8900 Series provides stable output power, built-in voltage and current measurements, and autoranging output voltage and current from 80 V to 1500 V and 10 A to 510 A. These supplies offer many system-ready features like multiple standard I/O interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with >100 kW of total output power. The built-in parent/subsidiary control enables programming as if it's just one big power supply; no need to program each supply individually.

  • Autoranging output – does the job of multiple power supplies!
  • 5 kW, 10 kW, and 15 kW maximum output power
  • Up to 1500 V and up to 510 A
  • 14 different voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
  • Just the right amount of performance at just the right price
  • Easily parallel units to create “one” power supply with >100 kW of power
  • Built-in voltage and current measurement
  • High power density, 15 kW in only 3U (5.25” / 13.34 cm)
  • Protection from over-voltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight N8957A Power Supplies
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Empowering Innovators
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more