Used Equipment Store

账户权益

获取是德科技原厂二手仪器商城的定制视图

管理您的账户信息,以便我们的团队能够快速响应您的需求

了解最新的产品价格, 产品特价信息以及库存情况

已经有账户? 登录

创建账户

您需要什么帮助?

技术问题

  • 产品选择
  • 产品配置
  • 应用支持

销售问题

  • 延长保修
  • 校准计划
  • 添加软件选件
  • 教育折扣

订阅

提交此表单即表示您同意向是德科技提供您的个人数据,有关我们如何使用这些数据的详细信息,请参阅是德科技隐私声明
需要帮助?

确认运费

了解该设备是否可以运往你的国家

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2511132

Keysight E36154A

DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB

ID: U08-2511132
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
产品实拍图

Keysight E36154A

DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB

经过测试可以使用
90天保修
提供 KeysightCare 服务
仅包含图片中显示的配件, 无电源线
可以根据要求提供其他软件选项

节省 30%

USD 2,840.60

原价 USD 4,058.00

税前价格
设置价格提醒
添加到愿望清单
仅用于专业和工业用途
免费送货。 从马来西亚发货1周内运送到Hong Kong, SAR of China
索取报价

Keysight E36154A DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
是德科技原厂二手仪器
Keysight E36154A
DC Power Supply / Single-Output / Auto-range / 30V / 80A / 800W / LAN / USB
配置: 0E3, ADV, SEC
可定制
运输: 仅限部分国家
质保期: 90天
配件 不包括
产品仅用于专业和工业用途。
提交此报价请求即表示您同意向是德科技提供您的个人数据,有关我们如何使用这些数据的详细信息,请参阅是德科技隐私声明
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

是德科技原厂二手仪器

Keysight  E36154A USD 2,840.60

USD 2,840.60 节省 30%


0E3AC 230V SINGLE-PHASE 3-WIRE. 230 VAC /- 23V OPERATION, 47 TO 63 HZInstalled
ADVInstalled
SECNISPOM AND FILE SECURITY - INSTALLEDInstalled

您可以通过索取报价的方式咨询该仪器是否可以定制

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 1,288.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 192.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 384.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 576.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 960.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Output Rating- 800 W

  • Output 1: 0 to 30 V, 0 to 80 A
  • Programming Accuracy ± (% of output + offset)

  • Voltage: 0.03% + 5 mV
  • Current: 0.1% + 20 mA
  • Ripple & Noise (20 Hz to 10 MHz)

  • Normal mode Voltage: <50 mV p-p
  • -mode Voltage: <5 mV rms
  • Readback Accuracy ± (% of output + offset)

  • Voltage: 0.03% + 5 mV
  • Current: 0.1% + 20 mA
  • Low Range Current: 0.1% + 5 mA
    • The Keysight E36154A is an 800W, 30V, 80A Autoranging Benchtop single power output DC power supply. The E36154A includes advanced characterization tools such as data logging, an optional scope view, and arbitrary waveform generation. This enables in-depth analysis and precise output modulation for power simulation applications, allowing you to accelerate development projects without compromising quality. All these features work together to provide a one-box solution that eliminates the typical requirements of multiple instruments, therefore, helping you to save time without complex setups as well as reducing your test costs.

        The E36154A brings in a new key innovation — a detachable front binding post that supports a high current up to 80A. The detachable binding post allows easy access to the power outputs allowing for seamless wire connections to your DUTs. More importantly, the front binding post has a built-in auto-protection mechanism to ensure your own safety as well as your devices.


  • 仅包含图片中显示的配件。

    其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

    如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

    准备好开箱了吗?

    您将得到

    • Keysight E36154A Power Supplies
    • 仅包括图片中显示的配件
    • 校准证书(仅包括图片中显示的证书)

    您可以添加

    • KeysightCare Assured
    • 全新校准
    • 校准方案

    您还不确定想购买哪款产品?

    如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

    联系我们

    相似产品

    当前仪器

    • 近乎全新
    • 已升级为最新的软件
    • 原厂计量校准报告
    • 全新标配附件
    • 标准三年原厂保修
    • 支持定制选件

    了解更多

    • 节省高达90%
    • 精准运行
    • 计量校准
    • 30天保修
    • 不支持定制选件
    • 运往有限国家

    了解更多

    最多可以选择3台仪器进行对比

    取消
    还可以挑选另一台仪器进行对比
    Starting at
    还可以挑选另一台仪器进行对比
    Starting at
    还可以挑选另一台仪器进行对比
    Starting at

    其他产品

    最多可以选择3台仪器进行对比

    取消
    还可以挑选另一台仪器进行对比
    Starting at
    还可以挑选另一台仪器进行对比
    Starting at
    还可以挑选另一台仪器进行对比
    Starting at

    常见问题

    是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

      是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
    折扣 低至3折 低至1折
    仪器状态 全新 近乎全新 正常运行 ¹
    软件版本 最新 已升级为最新 按原状态
    计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
    附件 全新标配 全新标配 查看产品详情
    质保期 1-5年 ² 1-5年 90天
    选件添加/删除 接受 接受 受限

    更多有关于是德科技原厂翻新仪器的信息 了解更多

    我可不可以按我的个人需求配置仪器?

    是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
    定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

    有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

    二手仪器包含哪些配件?

    是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

    你们能提供其他的配件吗?

    我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

    如果您有其他想要的配件请在评论区留言。

    如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

    Why Buy Used Directly
    From Keysight

    Second-Hand. First-Class.

    Risk free

    Up to 5 Years Like-New Warranty
    • Global Coverage
    • Predictable Expenses
    Learn more

    Leader in T&M

    Empowering Innovators
for 80+ Years
    • Chosen by Industry Leaders
    • Over 30,000 Customers
    Learn more

    Certified Like-New

    Premium Refurbished Instruments
    • 101-Point-Checklist
    • Latest Firmware/Software
    Learn more

    First-Class

    Full-Service with KeysightCare
    • Priority Response
    • Optional Calibration Plan
    Learn more

    Customization

    Add Hardware.
Enhance Software.
    • Meet your testing needs
    • Addable HW/SW options
    Learn more

    Personal Support

    Personalized Service, Local Team
    • Over 100 countries
    • Live agents in your language
    Learn more

    Extra Savings

    Save up to 90 % and more on OEM Quality
    • +5% when buying online
    • +15 % education discount
    • Regular promotions

    Immediate Availability

    Wide Range of Equipment In Stock
    • Request higher quantities
    • Quick responses worldwide
    Learn more