Used Equipment Store

账户权益

获取是德科技原厂二手仪器商城的定制视图

管理您的账户信息,以便我们的团队能够快速响应您的需求

了解最新的产品价格, 产品特价信息以及库存情况

已经有账户? 登录

创建账户

您需要什么帮助?

技术问题

  • 产品选择
  • 产品配置
  • 应用支持

销售问题

  • 延长保修
  • 校准计划
  • 添加软件选件
  • 教育折扣

订阅

提交此表单即表示您同意向是德科技提供您的个人数据,有关我们如何使用这些数据的详细信息,请参阅是德科技隐私声明
需要帮助?

确认运费

了解该设备是否可以运往你的国家

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2514183

Keysight N7778C

Tunable Laser Source / High Power / Low SSE

ID: U08-2514183
Keysight N7778C Tunable Laser Source / High Power / Low SSE
Keysight N7778C Tunable Laser Source / High Power / Low SSE
Keysight N7778C Tunable Laser Source / High Power / Low SSE
Keysight N7778C Tunable Laser Source / High Power / Low SSE
Keysight N7778C Tunable Laser Source / High Power / Low SSE
Keysight N7778C Tunable Laser Source / High Power / Low SSE
Keysight N7778C Tunable Laser Source / High Power / Low SSE
Keysight N7778C Tunable Laser Source / High Power / Low SSE
产品实拍图

Keysight N7778C

Tunable Laser Source / High Power / Low SSE

经过测试可以使用
90天保修
提供 KeysightCare 服务
仅包含图片中显示的配件, 无电源线
可以根据要求提供其他软件选项

节省 45%

USD 43,615.55

原价 USD 79,301.00

税前价格
设置价格提醒
添加到愿望清单
仅用于专业和工业用途
免费送货。 从马来西亚发货1周内运送到Hong Kong, SAR of China
索取报价

Keysight N7778C Tunable Laser Source / High Power / Low SSE
是德科技原厂二手仪器
Keysight N7778C
Tunable Laser Source / High Power / Low SSE
配置: 113, D01
可定制
运输: 仅限部分国家
质保期: 90天
配件 不包括
产品仅用于专业和工业用途。
提交此报价请求即表示您同意向是德科技提供您的个人数据,有关我们如何使用这些数据的详细信息,请参阅是德科技隐私声明
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

是德科技原厂二手仪器

Keysight  N7778C USD 43,615.55

USD 43,615.55 节省 45%


113WAVELENGTHS 1240NM - 1380NMInstalled
D01TOUCHSCREEN DISPLAY, 5INInstalled

您可以通过索取报价的方式咨询该仪器是否可以定制

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 2,095.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 3,696.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 7,392.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 11,088.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 18,480.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Wavelength: 1240-1380 nm or 1340-1495 nm or 1450-1650 nm or 1490-1640 nm
  • Sweep speeds: up to 200 nm/s, bidirectional
  • Max. power: > +12 dBm peak typ. (Options 114, 116, 216) or > +13 dBm peak typ. (Option 113)
  • Signal to SSE ratio: ≥ 75 dB/nm typical
  • Absolute wavelength accuracy: ±5 pm static, ±10 pm sweeping typical

The new N7778C value line tunable laser source offers a peak output power of more than +12 dBm, at least 75 dB/nm above its spontaneous emission level. It features a typical wavelength repeatability of ±1.5 pm at two-way sweeps up to 200 nm/s. The N7778C’s balance of features, performance and price makes it suitable for cost-effective, high-throughput manufacturing-floor component testing as well as for coherent transmission experiments.

Like its predecessors 81600B and 81608A, the new N7778C tunable laser source is supported by the photonic application suite software for spectral measurements of insertion loss, polarization dependent loss and dispersion. In combination with the N774xC multiport power meters and the N7786C polarization synthesizer, the new lasers provide optimal swept-wavelength accuracy and excellent dynamic range for measuring both filter stop bands and pass bands.

All N777xC tunable lasers are based on a common cavity and laser module design and share a narrow linewidth, excellent long-term stability and low spontaneous emission level. They are software compatible with the 8160xA and 81600B lasers, the industry standards for more than a decade, but occupy 1 height unit less rack space. The remote user interface on the instrument is accessible with just a web browser, either via LAN or via USB connection. An optional touch-screen display provides local operator access and displays current operating parameters.


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight N7778C Power Meters & Sensors
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Empowering Innovators
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more