Keysight N5194A-540
50 MHz to 40 GHz
USD 174,637.80
List Price USD 291,063.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N5194A-540 USD 174,637.80
From
USD 174,637.80 Save 40%
540 | Frequency range, 50 MHz to 40 GHz | Installed |
1EM | Move all connectors to rear panel | Installed |
UND | Installed |
12M | On request | |
24M | On request | |
1CC131A | LVDS cable, 1.5m length | On request |
1CC133A | 10 Gigabit fiber optic cable, 2m length, and two SFP+ transceivers | On request |
36M | On request | |
60M | On request | |
BB1 | 1.6 GHz bandwidth (2 GSa/s sample rate) | On request |
BB2 | 400 MHz bandwidth (2 GSa/s sample rate) | On request |
BBM | 4 - 6 Gsa memory | On request |
DP1 | Add Doppler to PDW streaming | On request |
SSD | Additional removable solid state drive | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
The Most Complex Systems Need The Best Tools
The UXG X-Series Agile Signal Generators let you create complex scenarios when you need them. Off the shelf, the UXG is a powerful building block, whether you want a dependable LO or a scalable threat simulator. By blurring the lines between analog and vector technologies, the UXG accelerates the integration of new intelligence into up-to-date signal scenarios. With the UXG, you can generate increasingly complex simulations and get closer to reality.
The N5194A is part of the UXG family of signal generation products designed for threat simulation; simulate complex signal environments for radar/EW.
- Cover a wide range of EW, radar, and antenna-test requirements
- Use direct digital synthesis (DDS), so the UXG can update frequency, amplitude, and phase settings in as little as 180 ns, with built-in phase repeatability
- Simulates advanced radar signals, generating narrow pulses with 90 dB on/off ratio and chirps as wide as 10 to 25 percent of the carrier frequency
- Quickly characterize antennas over a wide frequency range with fast frequency tuning: 100-µs switching is standard and, for more demanding needs, speeds of 1 µs and 370 ns are available as options
- Accept pulse descriptor words (PDWs) to quickly and efficiently generate long pulse trains while allowing individual phase control
- Generate shaped pulses and wideband linear or non-linear chirps
- 120 dB agile amplitude range
- Baseband generator with 250 MSa/rate (200 MHz BW) and 512 MSa memory
- < 500 ns typical update rate
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.