Best Deal: Certified Used Keysight N9010B EXA Signal Analyzer on Sale
Meet Deadlines with Reliable, Fast N9010B
✔ Trade-in Options Available
✔ Reliable OEM Expertise
✔ Immediate Availability
Used N9010B Offers
Key Specifications
Frequency Range 10 Hz to 44 GHz | Analysis Bandwidth Up to 40 MHz | Displayed Average Noise Level (DANL) @1 GHz -170 dBm | Phase Noise @1 GHz (10 kHz offset) -109 dBc/Hz | Third Order Intermodulation (TOI) @1 GHz +18 dBm |
Advanced Frequency Range for Future-Proof Solutions
- Frequency Adaptability: The N9010B EXA Signal Analyzer covers signals up to 44 GHz, ensuring readiness for next-gen wireless, radar, and satellite applications.
- Long-lasting Investment: This tool is designed to meet current and future technological needs, ensuring a valuable and future-proof investment.
Precision and Efficiency with High Dynamic Range
Detect & Analyze: Measure signals with vast amplitude differences, from the dominant carriers to minute harmonics. Ideal for complex scenarios like wireless communication testing where accurate signal distinction matters.
Fast, Flexible Performance: The N9010B EXA Signal Analyzer offers a solid mix of speed and performance, with the versatility of PathWave X-Series measurement applications.
5 Reasons to Buy Used
Smart Savings: Buy directly from the OEM and pocket big savings. Remember, equipment failures can cost you over 25k USD daily. Make the smart choice with Keysight.
Quality Assurance Guaranteed: Rely on our up-to-5-year warranty for used devices. We stand by our quality equipment and fast repairs.
Technical Support: Experience top-tier OEM support with cost-friendly used equipment. KeysightCare ensures tailored solutions and expert insights for all your testing challenges.
Featured Resources
Learn how to get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.