Keysight M9484C-520
9 kHz to 20 GHz
USD 355,656.00
List Price USD 474,208.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight M9484C-520 USD 355,656.00
From
USD 355,656.00 Save 25%
520 | CW Frequency range, 9 kHz to 20 GHz | Installed |
1ER | Flexible reference input | Installed |
CB5 | Channel bonding, 5 GHz | Installed |
PCH | Phase coherency for N channels | Installed |
SNC | Multi-instrument synchronization | Installed |
001 | Add channel 1 | Installed |
600 | Enhanced high performance reference | Installed |
R25 | RF bandwidth, 2.5 GHz with 256 MSa memory | Installed |
ST6 | Enhanced low phase noise | Installed |
002 | Add channel 2 | Installed |
600 | Enhanced high performance reference | Installed |
R25 | RF bandwidth, 2.5 GHz with 256 MSa memory | Installed |
ST6 | Enhanced low phase noise | Installed |
12M | On request | |
1EA | High output power from 9 kHz to 6 or 8.5 GHz | On request |
1EB | High output power from 9 kHz to 14 or 20 GHz | On request |
1EC | High output power from 9 kHz to 31.8, 44, or 54 GHz | On request |
1EE | High output power, limited above 43.5 GHz | On request |
1EH | Improved harmonics | On request |
1ER | Flexible reference input | On request |
24M | On request | |
320 | On request | |
36M | On request | |
403 | AWGN and CW interferer | On request |
500 | High performance reference | On request |
506 | CW Frequency range, 9 kHz to 6 GHz | On request |
508 | CW Frequency range, 9 kHz to 8.5 GHz | On request |
514 | CW Frequency range, 9 kHz to 14 GHz | On request |
520 | CW Frequency range, 9 kHz to 20 GHz | On request |
532 | CW Frequency range, 9 kHz to 31.8 GHz | On request |
544 | CW Frequency range, 9 kHz to 44 GHz | On request |
554 | CW Frequency range, 9 kHz to 54 GHz | On request |
600 | Enhanced high performance reference | On request |
60M | On request | |
8SG | 8 virtual signal generators (multiple IQ paths to RF) | On request |
AL2 | Auxiliary LO | On request |
B2X | RF bandwidth, 250 MHz with 64 MSa memory | On request |
B5X | RF bandwidth, 500 MHz with 256 MSa memory | On request |
N7614EMBC | Signal Studio for power amplifier test, waveform playback | On request |
CB5 | Channel bonding, 5 GHz | On request |
DIQ | Differential IQ outputs | On request |
M05 | Baseband generator memory upgrade to 512 Msa | On request |
M10 | Baseband generator memory upgrade to 1024 Msa | On request |
M20 | Baseband generator memory upgrade to 2048 Msa | On request |
M40 | Baseband generator memory upgrade to 4096 Msa | On request |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
N7606EMBC | Signal Studio for Bluetooth, waveform playback | On request |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback | On request |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
N7610EMBC | Signal Studio for IoT, waveform playback | On request |
N7611EMBC | Signal Studio for broadcast radio, waveform playback | On request |
N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback | On request |
N7623EMBC | Signal Studio for digital video, waveform playback | On request |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
N7626EMBC | Signal Studio for LTE V2X, waveform playback | On request |
N7631EMBC | Signal Studio Pro for 5G NR/5G-Advanced, waveform playback | On request |
N7640EMBC | Signal Studio for LMR, waveform playback | On request |
N7605AP0C | PathWave Signal Generation for 3GPP MIMO fading (5GNR FR1, FR2, and LTE), Embedded Application | On request |
M9484AP1C | Signal Generator Core Software for M9484C | On request |
PCH | Phase coherency for N channels | On request |
PME | Limited pulse modulation | On request |
PMR | Pulse modulation | On request |
N7608APPC | PathWave Signal Generation for Custom Modulations, Embedded application | On request |
N7621APPC | PathWave Signal Generation for multitone and noise power ratio (NPR), Embedded Application | On request |
N7642APPC | PathWave signal generation for IQ based AM, FM, phase modulation | On request |
N7653APPC | PathWave automatic channel response correction and S-parameter de-embedding | On request |
M9484APPC | Signal generator activation software for M9484C | On request |
R10 | RF bandwidth, 1 GHz with 256 MSa memory | On request |
R1E | RF bandwidth, 1 GHz with 256 MSa memory, limited | On request |
R25 | RF bandwidth, 2.5 GHz with 256 MSa memory | On request |
R2E | RF bandwidth, 2.5 GHz with 256 MSa memory, limited | On request |
SNC | Multi-instrument synchronization | On request |
ST5 | Low phase noise | On request |
ST6 | Enhanced low phase noise | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Designing 5G and satellite communication systems requires tight design margins and timelines, complex modulation, and adherence to stringent standards. You’re facing a whole new set of design and test challenges, including wider bandwidths, higher frequencies, and greater system complexity. The M9484C VXG provides the industry’s first vector signal generator with up to 54 GHz frequency range and 2.5 GHz of modulation bandwidth in a single instrument, or up to 110 GHz with the V3080A frequency extender and 5 GHz with channel bonding, to enable your next breakthrough.
- Supports MIMO real-time fading for all 3GPP 5G NR base station conformance tests with PathWave Signal Generation software
- Covers all 5G NR frequency bands and V- / W-band for satellite communications
- Generates complex wideband signals needed for carrier aggregation and digital pre-distortion (DPD) applications
- Delivers superior RF performance for accurately characterizing devices under test, such as phase noise, error vector magnitude (EVM), and adjacent channel power ratio (ACPR)
- Simplifies MIMO and beamforming test setups with up to 4 synchronized and phase-coherent channels in one instrument and more than 32 channels in multiple instruments
- Streamlines complex receiver test scenarios with the world’s first 8-virtual-signal emulation per RF channel
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.