Keysight N7010A
Active Termination Adapter / 30 GHz
GBP 2,464.70
List Price GBP 7,042.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N7010A GBP 2,464.70
From
GBP 2,464.70 Save 65%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | GBP 255.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | GBP 156.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | GBP 312.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | GBP 468.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | GBP 780.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 30 GHz single-ended active termination adapter supporting 2.92 mm/3.5 mm/SMA cable input
- Low attenuation setting (1.16:1) for high SNR, low noise measurements
- Ability to terminate signal to a 50 ohm non-ground voltage (VTERM)
The Keysight N7010A active termination adapter is a 30 GHz single-ended adapter featuring a user-adjustable common termination voltage (VTERM) and extremely low noise performance.
The adapter was designed to address applications such as HDMI 2.0, DisplayPort and MIPI M-PHY Gear 3/4. The oscilloscope can internally control the termination voltage to keep it between -4.0 V to +4.0 V. Utilizing low attenuation ratio setting (1.16:1), the adapter enables extremely lower noise floor.
This adapter is compatible with Infiniium UXR, 90000 Q-, Z-Series and V-Series oscilloscopes installed with software version 5.30 or higher and Infiniium 90000 X-Series with software version 5.50.0030 or higher. (N2852A is required with the Auto Probe III interface.)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.