Best Deal: Keysight Used E4980A Precision LCR Meter with Warranty
Fast Delivery, Meet Deadlines, Innovate with confidence
✔ Countless Customization Options
✔ Up to 5 Years Keysight Warranty
✔ Regional & Personal Sales Support
Used E4980A Offers
Key Specifications
Frequency Range 20 Hz to 2 MHz | Basic Accuracy 0.05% | DC Bias Yes (±1.5Vdc, ±2 Vdc) | Measurement Speed 5.6 ms | PC Connectivity LAN, USB, and GPIB |
Unmatched Precision and Versatility with the E4980A Precision LCR Meter
- Certified Quality: With a basic accuracy of 0.05%, the E4980A Precision LCR Meter ensures the highest level of precision. It's the ultimate tool for general R&D and manufacturing tests of components and materials.
- Customization: The E4980A Precision LCR Meter is versatile, offering fast measurement speed and outstanding performance at both low and high impedance ranges. It provides 20 Hz to 2 MHz frequency with 4-digit resolution in any range.
Enhanced Performance and Connectivity for Superior Results
- High-Speed Measurements: With a speed of 5.6 ms and 201 points list sweep, the E4980A Precision LCR Meter offers fast and efficient measurements.
- Versatile PC Connectivity: Enhance your design and test productivity with versatile PC connectivity options, including LAN, USB, and GPIB.
5 Reasons to Buy Used E4980A Precision LCR Meter
- Certified Quality: Get a 5-year warranty on used E4980A Precision LCR Meters. As the OEM, we stand by our product quality and quick repair services.
- Customization: Choose from various software options for used equipment. 80% of our instruments offer software or hardware customization.
- Technical Support: Enjoy affordable, high-quality used gear with direct support from KeysightCare. Benefit from personalized assistance and a comprehensive knowledge base.
Key Resources
Get insights on leveraging your equipment to its fullest
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.