Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

This article is brought to you by the Keysight Used Equipment Store. The information applies to used and new equipment.

If you know which Keysight model is of interest to you and matches your technical requirements, visit the Used Equipment Store to see if you can save with our offers.
View Our Offers

For more Test and Measurement knowledge and tips, view all technical articles. Visit our resources
Keysight assumes no liability for the completeness, correctness and accuracy of all content on this website and all of its content. Please read here the terms of use of this website.

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

6 Performance Characteristics to Look for in an Oscilloscope

Back to overview of articles from the Oscilloscopes Basics series

Whether an oscilloscope is new, used or refurbished, its performance properties directly determine what measurements it can provide and how accurate they will be. This article will discuss six basic and important characteristics, so you know what aspects to look out for.

Bandwidth

An oscilloscope’s bandwidth, denoted in the unit Hertz, limits the frequency range it can operate in with reasonable accuracy. Signals have to fall within its range for the scope to render an accurate image. A signal exceeding the instrument’s bandwidth will lose too much detail to allow for useful measurements as the amplitude, edges and waveform details may all be distorted. Scaling the signal input through an attenuator effectively extends its bandwidth.

Channels

It may seem obvious, but the number and types of independent inputs available on the instrument really are essential to the kind of measurements it can perform. Oscilloscope can have as few as two or as many as twenty channels, so determine first how many you will need to find the most cost-effective solution for your project. Also consider whether only analog channels will be enough, or whether you will need both analog and digital channels to process your data comprehensively. For the latter case, mixed signal oscilloscopes (MSOs) are the ideal solution.

Sample rate

The resolution of the waveform displayed by your oscilloscope is determined by its sample rate, expressed in samples per second. Basically, it means how many samples, snapshots or images, the scope can acquire within one time increment. As a general guide line, the sample rate should exceed 250% of the scope’s bandwidth, ideally even 300% or more, to ensure a smooth and effective sampling process.

When comparing oscilloscopes’ specification sheets, please note that the sample rate listed is usually its maximum capacity, which might not be available when using all channels, but only when limited to one or two inputs. Using more channels at the same time might impact sample rate and slow it down significantly. The image below shows the immense difference sample has on the resulting waveform that can be displayed on the scope.

Oscilloscopes do utilize interpolation between data points, so a larger number of samples increases accuracy and clarity significantly, providing a much more reliable base for troubleshooting, debugging and decision-making.

Update rate

As the oscilloscope acquires samples, processes them and updates the waveform on the display, there is a small gap before it can tackle the next data point. The update rate specifies how fast the scope can process batches of data and therefore, how long or short this gap is. A lower update rate means more dead time, during which the signal goes unobserved and glitches, errors and other infrequent events might be missed. With a faster update rate, the incoming signal can be monitored with minimal interruption, which makes missing such events much less likely.

As a a practical example, imagine your signal has an error that happens once per fifty thousand cycles. The oscilloscope you’re working with sports hundred thousand waveforms per second as an update rate. At these rates, the display will on average catch the error twice per second. Compare this with a much slower instrument that only has eight hundred waveforms per second as the update rate. All of a sudden you would have to watch the signal for one minute on average to see the glitch even once – the advantages of higher update rates are obvious.

As with sample rates, specification sheets will usually list the maximum update rate of an oscilloscope. These might only be attainable in specific modes of acquisition, which in turn might limit the scopes performance in other areas. Make sure to get a clear idea of the instruments actual performance while displaying at maximum update rates to decided whether its sufficient for your intended measurements.

Memory depth

In a digital scope, after analog input is fed into the ADC and digitized, the resulting data is stored in the built-in memory. How many data points the memory can hold at once is referred to as memory depth. A larger memory depth basically means you can capture longer stretches of the signal without having to overwrite previously gathered data. Memory depth therefore has an impact on the oscilloscope’s sample rate as well. The sampling rate does not remain constant, but slows down as memory fills up. The deeper the memory available, the longer the scope can maintain full speed while sampling. In a nutshell, should your projects require looking at longer signal stretches at once and you need a high resolution of the displayed waveform, a larger memory depth will help you quite a bit.

More memory depth does not only have advantages, though. Deep memory can also slow down the update rate as it demands more of the CPU, effectively resulting in more dead time between captures, the disadvantages of which are explained above. Weigh the scope’s responsiveness against the length of time you will want to observe in order to find the right balance for your project.

Connectivity

Lastly, the connectivity features on Oscilloscopes should not be underestimated as they can save – or cost! – you much time when working with it. It’s worth thinking through your processes first to decide in what instances and what kind of connectivity you need for the scope to fit seamlessly into your everyday work. Do you need additional options for storing data long term, such as an external hard drive? Will you need to share data with colleagues? Do they work in the same space as you do or are you in different physical locations? Do you want to connect external monitors or other items to your oscilloscope for more convenience? Will you need to embed it into existing systems? If you already have an oscilloscope model in mind – does it have the basic connectivity features you will require, such as USB or LAN connectors? Transferring data efficiently is just as important as accurate measurements for your projects to benefit from them long term.

These six aspects were just a quick overview of some basic performance characteristics that are important in every oscilloscope. The list of different models on the market, some with very specialized functions, is long and getting longer. Often, a used Keysight oscilloscope will offer you more bandwidth and faster sample rates at lower price points than a comparable new model, so be sure to check out the Keysight Used Equipment Platform for great savings.

Do you feel you need more help choosing the one with the best fit for you? Contact us for a personalized purchasing recommendation.

However, if you still look for technical advice, contact our technical hotline first.

Explore Used Oscilloscopes

Used Keysight Oscilloscopes offers a wide range of industry leading pre-owned oscilloscopes, ranging from older generation Agilent oscilloscopes to the newest Keysight oscilloscope models. So whether you are a first time buyer, replacing a model like-for-like or looking to upgrade – we have something for you.

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Need Tech Support?

Not sure which model perfectly fits your application needs? Get in touch and let our experts help you.

Why You Should
Work with Keysight
Up to 5 years
warranty
Add Hardware.
Enhance Software.
Personalized Service,
Local Team
Empowering Innovators
for 80+ Years
Save 40-90% on
Used Equipment
Latest Firmware
and Calibration

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

This article is brought to you by the Keysight Used Equipment Store. The information applies to used and new equipment.

If you know which Keysight model is of interest to you and matches your technical requirements, visit the Used Equipment Store to see if you can save with our offers.
View Our Offers

For more Test and Measurement knowledge and tips, view all technical articles. Visit our resources
Keysight assumes no liability for the completeness, correctness and accuracy of all content on this website and all of its content. Please read here the terms of use of this website.