Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U01-2384825

Keysight CX1101A

Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A

ID: U01-2384825
Keysight CX1101A Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A
Keysight CX1101A Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A
Keysight CX1101A Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A
Keysight CX1101A Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A
Keysight CX1101A Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A
Actual instrument

Keysight CX1101A

Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Lowest Price Ever
Save 75%

EUR 1,996.00

List Price EUR 7,984.00

Excl. taxes.
Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Germany within 1 week.
Request Quote

Keysight CX1101A Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A
Keysight Used
Keysight CX1101A
Current Sensor / Single Channel / +/- 40 V / 100 MHz / 40 nA - 1 A
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight Used

Keysight  CX1101A EUR 1,996.00

From

EUR 1,996.00 Save 75%

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
EUR 562.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
EUR 228.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
EUR 456.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
EUR 684.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
EUR 1,140.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • 40 nA to 1 A current waveform measurements
  • Maximum current can be extended to 10 A using a CX1206A
  • Maximum stand-alone bandwidth: 100 MHz
  • Wide common mode voltage range up to ±40 V
  • Low input resistance: 410 mΩ typical or 50 Ω typical
  • One CX1203A Sensor Head is furnished

The CX1101A Single Channel Current Sensor covers many types of applications with wide measurement range from 40 nA to 1 A, 100 MHz stand-alone maximum bandwidth, and the series widest common mode voltage range up to ±12 V. Using a Sensor Head adapter enables the electric connection to DUT. One unit of CX1203 Coaxial Termination Sensor Head and cables are furnished so you can start measurements immediately. The wideband noise suppressed current measurement technology allows you to measure low-level current waveforms with small input resistance, typically 410 mΩ. Using a CX1206A High Current Sensor Head extends the maximum current waveform measurements up to 10 A.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight CX1101A Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Empowering Innovators
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more