Best Deal: Keysight Used E3642A 50W Power Supply with Warranty
Meet Deadlines with Fast Reliable Delivery
✔ Countless Customization Options
✔ Technical Consulting through Keysightcare
✔ Trade-in Options Available
Used E3642A Offers
Key Specifications
Power Supply Type Bench | Output Power 50 W | Voltage Output 1 8 V | Current Output 1 5 A | Voltage Output 2 20 V | Current Output 2 2.5 A |
Unmatched Power Supply for Your Engineering Needs
- Customizable Voltage Range: The E3642A 50 W Power Supply offers an adaptable voltage range of 8 V, 5 A, or 20 V, 2.5 A, catering to diverse engineering requirements.
- OEM Refurbishment: Our Keysight Premium Used equipment undergoes a rigorous 101-point quality check, ensuring it meets the gold standard in the industry.
Superior Performance with Uncompromised Quality
- Dual-Range Flexibility: With a low and high voltage range, the power supply can output more current, offering superior performance for your engineering needs.
- Automate Tests: The E3642A 50 W Power Supply comes with GPIB or RS232, enabling automated testing and enhancing operational efficiency.
5 Reasons to Buy Used
- Big Savings: Buy from the OEM and save! Remember, 78% of customers face hefty daily losses from equipment failures.
- OEM Refurbishment: Keysight Premium Used equipment delivers like-new quality at a reduced price with all features and warranty intact.
- Technical Support: With KeysightCare, benefit from affordable equipment and expert OEM support tailored to your needs.
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.