Keysight DSOS604A
High-Definition Oscilloscope / 6 GHz / 4 Analog Channels
Keysight DSOS604A
High-Definition Oscilloscope / 6 GHz / 4 Analog Channels
USD 29,124.75
List Price USD 116,499.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight DSOS604A USD 29,124.75
From
USD 29,124.75 Save 75%
DSOS000-100 | INCLUDES 100 MPTS/CH MEMORY | Installed |
E2681B-1FP | EZJIT JITTER ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSE | Installed |
E6960A-1FP | 1000BASET1 TRANSMITTER COMPLIANCE APPLICATION, NODE-LOCKED, PERPETUAL LICENSE | Installed |
N5400B-1FP | EZJIT JITTER ANALYSIS SW FOR INFINIIUM 9000 AND S SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
N8800B-1FP | I2C, SPI, RS-232 PROTOCOL DECODE SOFTWARE WITH TRIGGERING, FIXED PERPETUAL LICENSE | Installed |
N8833B-1FP | CROSSTALK ANALYSIS TOOL FOR INFINIIUM S-SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 2,084.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 2,964.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 5,928.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 8,892.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 14,820.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 6 GHz bandwidth (upgradable)
- 4 analog channels
- Achieve up to 16 bits of vertical resolution with our advanced system architecture
- Capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
- Get superior signal integrity with an average system ENOB of 8.1 bits at full bandwidth
- Gain increased usability with the multi-touch supported 15 inch capacitive touch screen and solid state drive for fast boot and reliability
- Improve your testing with a wide range of protocol, compliance, and analysis software
Effective Number of Bits (ENOB):
- 7
Special Triggers:
- InfiniiScan Trigger
- Touch Zone Trigger
- A-B HW Trigger
- HW Serial Trigger
- Pulse width
- Video
- Pattern/state
- Protocol decodes
- Rise/fall time
- Nth edge burst
- Setup and hold
- Serial
- Runt pulse
- Edge then edge
Protocol Trigger & Decodes:
ARINC 429| CAN| CAN-FD| DigRF v4| FlexRay| I²C|I3C | I²S| JTAG| LIN| LLI| MIL-STD 1553| MIPI C-,D-,M-PHY (see D/S)| PCIe Gen 1/2| RFFE| RS232| SENT| SPI| eSPI| Quad-SPI| Quad-SPI| SpaceWire| SPMI| SVID| UART| UFS| UniPro| USB 2.0| USB 3.x| USB-PD| USB SSIC| Manchester| 10/100 Mbps ETH| 100BASE-T1 Automotive ETH
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.