
Signal Generator for Sale: Used Keysight E8257D PSG Analog Signal Generator
Order your E8257D PSG Analog Signal Generator today. On Sale Now!
Keysight takes the lead in providing equipment trusted by engineers around the world.
Used E8257D Offers
Didn't Find What You Were Looking for?
Try searching for a new solution to find exactly what you're looking for.
Sorry, there are currently no Used E8257D available
Do you want to be notified if it's back in stock?
Set Availability Alert
Find new equipment
Select up to 3 instruments to compare
Key Specifications
Type | Frequency Options | Frequency Switching (Typical) | Phase Noise @1 GHz (20 kHz offset) | IQ Modulation BW Internal/External |
Analog | 13, 20, 31.8, 40, 50, 67 GHz, Extend to 1.1 THz | < 7 ms | -143 dBc/Hz | n/a |
Fully-Synthesized With High Output Power
The E8257D PSG analog signal generator is a high-performance, stand-alone instrument. It offers superb output power and frequency stability in a wide variety of analog modulation formats. The E8257D PSG is an excellent choice as it offers a high degree of flexibility and reconfigurability without compromising performance while testing advanced RF and microwave radar.


E8257D Software To Simplify the Way You Work
Keysight IntuiLink is a suite of software tools that help you take measurements, collect data and generate reports quickly and easily. The software is designed to work with Keysight’s E8257D PSG analog signal generator, allowing you to take full advantage of the instrument’s capabilities. With IntuiLink, you work in your familiar PC environment, but use integrated, intrinsic tools to simplify the way you work. The software provides a small toolbar that launches in Microsoft Excel or Microsoft Word. From there you can:
- Download I/Q data and marker files in ASCII or binary format
- Save the signal generator settings to your PC and restore them later, allowing you to replicate frequently used setups, and cut down on test time.
- Transfer the signal generator's display directly into your spreadsheet or document and save the file as a .bmp, .gif, .wmf, .jpeg, .emf, and .tif formats.
- Use the saved images for presentations or when documenting manufacturing test setups.
Featured Resources
Learn how to get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Enjoy Immediate Availability and Fast Shipping With Premium Used Now
Related Models
FAQs
Get answers to Frequently Asked Questions about Shipping, Payment, Quote Processes, Pricing, Stores, etc.
Didn't Find What You Were Looking for?
Try searching for a new solution to find exactly what you're looking for.
Sorry, there are currently no Used MSOX/DSOX-series available
Do you want to be notified if it's back in stock?
Set Availability Alert
Find new equipment
Select up to 3 instruments to compare

Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences