Keysight P5024A-402
4-port / Second Source
USD 81,266.25
List Price USD 108,355.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight P5024A-402 USD 81,266.25
From
USD 81,266.25 Save 25%
402 | 4-port, 9 kHz to 20 GHz with second source | Installed |
021 | Add pulse modulator to internal 1st source | Installed |
022 | Add pulse modulator to internal 2nd source | Installed |
090 | Spectrum analysis hardware | Installed |
021 | Add pulse modulator to internal 1st source | On request |
022 | Add pulse modulator to internal 2nd source | On request |
S97007B | Automatic fixture removal | On request |
090 | Spectrum analysis hardware | On request |
S97010B | Time domain analysis | On request |
S97011B | Enhanced time domain analysis with TDR | On request |
12M | On request | |
190 | Vector signal analysis hardware | On request |
24M | On request | |
S97025B | Basic pulsed-RF measurements | On request |
S97029B | Noise figure measurements with vector correction | On request |
36M | On request | |
S97551B | Multiple instruments/modules measurements | On request |
S97552B | Multiport calibration assistant | On request |
S97553B | Multiport calibrated measurements with switch instruments | On request |
S97560B | Operation with N5252AW VDI frequency extenders | On request |
60M | On request | |
S97082B | Scalar mixer/converter measurements | On request |
S97083B | Vector and scalar mixer/converter measurements | On request |
S97084B | Embedded LO capability | On request |
S97086B | Gain-compression measurements | On request |
S97087B | Intermodulation distortion measurements | On request |
S97089B | Differential and I/Q devices measurements | On request |
S97090B | Spectrum analysis | On request |
F12 | On request | |
F36 | On request | |
F60 | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Everything You Need, Simplified in One USB Vector Network Analyzer
Portable network analysis doesn’t have to mean a compromise in performance. The Keysight P502xA USB vector network analyzers (VNAs) bring high-end performance and flexibility to the portable Keysight Streamline Series. Gain confidence in your measurements with best-in-class performance offering fast, reliable, and repeatable results.
- The flexible, high-performance, compact VNA provides a frequency range of 9 kHz to 20 GHz.
- An optional second source is available on four-port models (Option 402).
- Choose from a wide range of measurement applications to gain deeper insight into your RF test.
- It features the same intuitive GUI as Keysight’s high-performance PNAs.
- Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.