Keysight P5004B-200
Vector Network Analyzer / 9 kHz to 20 GHz / 2-port / Thunderbolt 3Interface
Keysight P5004B-200
Vector Network Analyzer / 9 kHz to 20 GHz / 2-port / Thunderbolt 3Interface
USD 38,734.80
List Price USD 59,592.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight P5004B-200 USD 38,734.80
From
USD 38,734.80 Save 35%
200 | 2-port, 9 kHz to 20 GHz | Installed |
S970904B | Spectrum analysis for P50xxB up to 20 GHz | On request |
S97007B | Automatic fixture removal | On request |
S97010B | Time domain analysis | On request |
S97011B | Enhanced time domain analysis with TDR | On request |
12M | On request | |
S97015B | Real-time S-Parameter and Power Measurement Uncertainty | On request |
24M | On request | |
S97029B | Noise figure measurements with vector correction | On request |
36M | On request | |
S970240B | Basic pulsed-RF measurements lite for P50xxB up to 20 GHz | On request |
S970250B | Basic pulsed-RF measurements for P50xxB up to 20 GHz | On request |
S97551B | Multiple instruments/modules measurements | On request |
S97552B | Multiport calibration assistant | On request |
S97553B | Multiport calibrated measurements with switch instruments | On request |
S97560B | Operation with N5252AW VDI frequency extenders | On request |
S97460B | True-mode stimulus | On request |
60M | On request | |
S97082B | Scalar mixer/converter measurements | On request |
S97083B | Vector and scalar mixer/converter measurements | On request |
S97084B | Embedded LO capability | On request |
S97086B | Gain-compression measurements | On request |
S97087B | Intermodulation distortion measurements | On request |
S97088B | Source phase control | On request |
S97089B | Differential and I/Q devices measurements | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Carry this High-Performance, Compact VNA with One Hand
- 2-port, 9 kHz to 20 GHz
- Improve throughput with fast Thunderbolt 3 interface
- Choose from a wide range of measurement applications to gain deeper insight into your component tests
- Share the portable VNA with other teams and locations
- Extend the number of test ports by cascading two VNAs
- Measure with the same GUI, SCPI commands, and measurement science as Keysight’s trusted high-performance VNAs
- Calibrate quickly with Keysight Electronic Calibration (ECal) modules
- Upgrade your hardware with high performance-enabling software
- Keep your instrument up-to-date with VNA activation software
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.