Top RF Performance: Used Keysight N5222B PNA Microwave Network Analyzer on Sale
Meet Deadlines with Fast, Reliable Equipment
✔ Trade-in Options Available
✔ Up to 5 Years Keysight Warranty
✔ Immediate Availability
Used N5222B Offers
Key Specifications
Frequency Range 10 MHz to 26.5 GHz | Number of Ports 2-ports with one source and 4-ports with two sources | Source and Receiver Attenuators Yes | Bias-tees Yes | Noise Figure Yes |
Unmatched Frequency Range with the N5222B PNA Microwave Network Analyzer
- Frequency Flexibility: With a range from 900 Hz / 10 MHz to 26.5 GHz, the N5222B can perform a wide range of applications, from radar to wireless communication.
- Future-Proof Design: The N5222B is equipped with source and receiver attenuators, bias tees, pulse generators, and modulators, ensuring it's ready for current and future technologies.
Superior Performance and Usability for Complex Scenarios
- Advanced Signal Detection: This network analyzer allows for the simultaneous measurement of signals with vast amplitude differences, making it ideal for complex scenarios like wireless communication testing where accurate signal distinction matters.
- User-Friendly Interface: With a multitouch display and intuitive user interface, the N5222B simplifies understanding component behavior.
5 Reasons to Buy Used from Keysight
- Big Savings: Buy directly from the OEM and save. Don't be among the 78% of customers losing over 25k USD daily due to equipment issues. OEM Refurbishment:
- Keysight Premium Used equipment passes a 101-point check, ensuring top-notch quality at a lower cost.
- Certified Quality: With up to 5 years warranty on used devices, our confidence in product quality and repair speed speaks for itself. Trust in Keysight quality.
Featured Resources
Learn how to get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.