What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5747A DC System Power Supply, 60V, 12.5A, 750W
DC System Power Supply, 60V, 12.5A, 750W
Starting from
The single output, 750W N5747A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.
Highlights
Output Ratings
- Voltage: 60 V
- Current: 12.5 A
- Power: 750 W
The single output, 750W N5747A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?