What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1298B Ultra-Low Noise Filter, 42 V / 105 mA, 50 Ω
Get low noise filters for your power sources
Starting from
The N1298 Series is a collection of low noise filters for the Keysight B2960 Series 6.5-digit low noise source.
Highlights
The Keysight N1298B is the ultra-low noise filter for the B2961A / 62A.
Key Features And Specifications
- Maximum output range: 42 V / 105 mA (DC)
- Output / residual resistance (2-wire): 50 Ω nominal
Extend the Capabilities of Your Product
Want help or have questions?