Designing a highly efficient power converter at higher frequencies requires implementing soft-switching techniques in the entire region of operation. To optimize overall performance and minimize switching losses, the simulation software should run complex control algorithms, addressing parasitic, thermal, EMI/EMC issues, and effects of additional resonant components like inductors and capacitors. To reduce manual iterations, the software runs interdependent control parameters such as output voltage, input voltage, conversion ratio, and load variations simultaneously.
The power converter designer identifies the right components and parameters for achieving stable soft switching under high voltage stress. Due to the influence of load on the output voltage, the simulation of the soft-switching converter needs to be run in the entire region of operation. Fine-tune the values of resonant components and parameters one at a time. Post-layout simulation helps validate the reliability of a soft-switching converter faster than building physical prototypes under varying conditions.
This is a modal window.
Additional resources for power converter design
Need help finding the right solution for you?
What are you looking for?