What are you looking for?
M8199B 256 GSa/s Arbitrary Waveform Generator
M8199B arbitrary waveform generator (AWG) offers a high-performance arbitrary signal source, enabling design development at 160 GBaud and above.
Starting from
Save Now on a Multichannel AWG
Save 30% on multichannel arbitrary waveform generator bundles with up to 256 GSa/s.
Already own an AWG?
Trade-in your current AWG or a competitor's model and get credit up to 28% towards a new AWG.
Highlights
The M8199B arbitrary waveform generator (AWG) provides R&D engineers with a high-performance arbitrary signal source, enabling design development at 160 GBaud and above. The M8199B AWG enables up to 8 synchronized channels at 256 GSa/s with nominal analog bandwidth exceeding 80 GHz. With integrated frequency and phase response calibration for clean output signals, the M8199B simplifies your test setup.
The M8199B AWG provides you with the speed, bandwidth, precision, and flexibility necessary to meet next-generation technology challenges:
- offers 1 MSa of waveform memory per channel
- synchronizes up to 8 channels across 4 modules
- provides data transmission greater than 400 Gb/s per lane in intensity-modulation/direct-detect (IM/DD)
- delivers greater than 1.6 Tb/s per carrier in coherent optical communications
- produces clean output signal leveraging built-in frequency and phase response calibration
Key Specifications
Interested in an M8199B?
Innovate at Speed with KeysightCare Curated Support Plans
As digital and RF test complexity increases, optimize project schedules and mitigate risks while ensuring the quality of your end-products with KeysightCare.
The instruments featured on this page include one year of KeysightCare Assured with the option to upgrade.
- Maximize uptime and reduce delays caused by equipment downtime or malfunction with prioritized, contracted turn-around times for unlimited repairs.
- Increase measurement predictability with prioritized turn-around times for your Keysight Certified calibration of choice.
- Solve problems and optimize tests and measurements more quickly with our fastest, prioritized response times from experts who can help you resolve issues when they arise.
- Reduce costs and minimize unplanned budget events with multi-year plans to lock in the lowest prices and no hidden or add-on costs.
Extend the Capabilities of Your M8199B Arbitrary Waveform Generator
Featured Resources
Want help or have questions?