Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight offers three capability classes across two performance grades of alternating current (AC) power supplies — Essential and Pro. Any of these can be built out based on features and performance you need.
Versatile performance in an entry-level AC power supply
Stable and reliable AC / DC power for industrial and high-power applications
Keysight NC1-class Essential single-phase AC power supplies include the AC6800 Series. They deliver stable AC power for research and development (R&D) benches and automated test racks, including applications like power simulation, frequency and voltage variation testing, and power factor correction. Our AC single-phase power supplies support power measurements up to 4,000 VA and adjustable AC power with an easy-to-use interface for quick setup and operation. Additional features include adjustable output voltage and frequency, overvoltage, overcurrent, and overpower protection. Choose one of our popular configurations or configure one specific to your application.
Keysight AC power supplies enable you to emulate AC power for both single-phase and three-phase applications, so you can verify the performance of your electrical devices under a wide range of real-world AC power conditions. Select the AC supply you need based on the number of phases and the maximum power your device will consume. For more complex needs, Pro three-phase AC power sources provide a complete AC and DC power solution, integrating the capabilities of a multimeter, harmonic analyzer, and power analyzer in one instrument. You can easily produce DC power, either independently or as a DC offset to an AC waveform, ensuring comprehensive testing. Explore our wide range of AC power supplies from Essential to Pro performance grades to find the one that is right for your application.
Starting from
Starting from
Keysight NC1-class Essential single-phase AC power supplies include the AC6800 Series. They deliver stable AC power for research and development (R&D) benches and automated test racks, including applications like power simulation, frequency and voltage variation testing, and power factor correction. Our AC single-phase power supplies support power measurements up to 4,000 VA and adjustable AC power with an easy-to-use interface for quick setup and operation. Additional features include adjustable output voltage and frequency, overvoltage, overcurrent, and overpower protection. Choose one of our popular configurations or configure one specific to your application.
Keysight AC power supplies enable you to emulate AC power for both single-phase and three-phase applications, so you can verify the performance of your electrical devices under a wide range of real-world AC power conditions. Select the AC supply you need based on the number of phases and the maximum power your device will consume. For more complex needs, Pro three-phase AC power sources provide a complete AC and DC power solution, integrating the capabilities of a multimeter, harmonic analyzer, and power analyzer in one instrument. You can easily produce DC power, either independently or as a DC offset to an AC waveform, ensuring comprehensive testing. Explore our wide range of AC power supplies from Essential to Pro performance grades to find the one that is right for your application.
Starting from
Starting from
Choose from a wide variety of AC source control software and accessories like waveform configuration tools, remote connectivity options, interface expansion boards, synchronization cables, and more.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
AC power supply is a programmable test instrument from Keysight Technologies that provides controlled voltage, frequency, and waveform conditions to a device under test (DUT). It matters because selecting the correct power rating, phase configuration, and dynamic waveform capability ensures accurate replication of real-world grid conditions for reliable product validation. In test and measurement environments, proper selection enables compliance with industry standards such as IEC 61000 and IEEE 1547, allowing engineers to verify power immunity, disturbance response, and operational reliability under controlled, repeatable conditions aligned with global regulatory requirements.
An AC power supply is a programmable test instrument from Keysight Technologies that defines voltage range, frequency range, power rating, and phase to precisely control electrical conditions applied to a device under test (DUT). It matters because selecting appropriate specifications—such as sufficient voltage and frequency coverage, adequate power capacity, and correct single- or three-phase output—ensures accurate replication of real-world operating environments for your specific application. In test and measurement use, these parameters are critical for compliance with standards such as IEC 61000 and IEEE, enabling engineers to validate performance, stress tolerance, and reliability under controlled, repeatable, and standards-aligned conditions.
A single-phase or three-phase AC power supply from Keysight Technologies is a programmable test instrument that delivers either one AC waveform or three synchronized waveforms to a device under test (DUT). It matters because single-phase supplies are suited for low-power consumer electronics, while three-phase supplies are required for higher-power, industrial, or motor-driven systems that operate on balanced multi-phase inputs. In test and measurement environments, selecting the correct phase configuration supports compliance with standards such as IEC 61000 and IEEE, enabling accurate validation of power behavior, load balance, and disturbance response under real-world and regulatory test conditions.
An AC power supply is a programmable test instrument from Keysight Technologies that can generate controlled disturbances such as voltage dips, harmonics, and frequency variations for a device under test (DUT). It matters because these capabilities allow engineers to replicate real-world grid anomalies—such as brownouts, distorted waveforms, or unstable frequencies—to evaluate how products perform under non-ideal operating conditions. In test and measurement applications, this functionality supports compliance with standards like IEC 61000-4-11 and IEC 61000-4-13, enabling repeatable validation of immunity, power quality tolerance, and product reliability under regulated and industry-recognized test scenarios.
.